1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NSH Sub-Rack with Handle

NSH Sub-Rack with Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,129.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NSH type subrack with handle
[Features]
· A sub-rack that includes a conduction cover with a handle.
· Total of 36 models including two types of width, two types of height, three types of depth, and three rear rail patterns.
· IEC60297 standard compliant.
· Conduction countermeasures have been applied.
[Applications]
· Subrack compatible with industrial computer standard VME.

 
Part Number
NSH133-43-25B
NSH133-43-25C
NSH133-43-25E
NSH133-43-31B
NSH133-43-31C
NSH133-43-31E
NSH133-43-37B
NSH133-43-37C
NSH133-43-37E
NSH266-43-25B
NSH266-43-25C
NSH266-43-25E
NSH266-43-31B
NSH266-43-31C
NSH266-43-31E
NSH266-43-37B
NSH266-43-37C
NSH266-43-37E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (Height)
(mm)
Dimension (Depth)
(mm)
Rail pattern H
(mm)
D
(mm)

฿ 8,129.52

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10132.5250.3B Type132.5250.3

฿ 8,408.89

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10132.5250.3C Type132.5250.3

฿ 8,129.52

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10132.5250.3E Type132.5250.3

฿ 8,942.24

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10132.5310.3B Type132.5310.3

฿ 9,216.17

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10132.5310.3C Type132.5310.3

฿ 8,942.24

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10132.5310.3E Type132.5310.3

฿ 9,189.57

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10132.5370.4B Type132.5370.4

฿ 9,464.10

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10132.5370.4C Type132.5370.4

฿ 8,635.05

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) -132.5370.4E Type132.5370.4

฿ 10,689.15

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10265.8250.3B Type265.8250.3

฿ 11,576.77

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10265.8250.3C Type265.8250.3

฿ 10,689.15

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10265.8250.3E Type265.8250.3

฿ 10,798.68

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10265.8310.3B Type265.8310.3

฿ 11,848.44

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10265.8310.3C Type265.8310.3

฿ 10,798.68

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10265.8310.3E Type265.8310.3

฿ 12,055.62

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10265.8370.4B Type265.8370.4

฿ 12,939.43

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10265.8370.4C Type265.8370.4

฿ 12,055.62

NSH SUBRACK WITH HANDLE 1 Piece(s) 4 Day(s) 10265.8370.4E Type265.8370.4

Loading...

  1. 1

Basic Information

Material Aluminum Dimension (Width)(mm) 427.2 Color Silver
W(mm) 427.2 HP(mm) 84