1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RJ45 Modular Plug For Industrial Use, 4 Pin (Part Number)

MODULAR PLUG FOR INDUSTRIAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • RJ45 Modular Plug For Industrial Use, 4 Pin
  • RJ45 Modular Plug For Industrial Use, 4 Pin
  • RJ45 Modular Plug For Industrial Use, 4 Pin
  • RJ45 Modular Plug For Industrial Use, 4 Pin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 812.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RJ45 modular plug for industrial use, 4 pins, with a 29 mm compact size.
[Features]
· LAN connector conforming to Cat5 compatible 4-core cables, used for industrial Ethernet such as EtherCAT, PROFINET, FL-NET, etc.
· Can be assembled without dedicated tools, simplifying on-site installation.
· Uses the IDC connection method, eliminating the need to remove cable coating.
· Latch breakage prevention mechanism robust structure by.
[Applications]
· Connector for easy on-site wire connection of various Cat5 double-shield cables.
· Enables streamlined wiring of industrial Ethernet cables, without extra length.

 
Part Number
3R104-1110-000 AM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 812.00

MODULAR PLUG FOR INDUSTRIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Plug Category CAT5 Shield Present (STP)
Conforming cable (line type) Strand wire Color Black Function Tool-less
Conforming stranded cable AWG22 (7-ply) Conforming cable outer diameter φ(mm) 6.5 or less Rated Voltage(V) 24 VAC/VDC or less
Rated Current(A) 1.0 (maximum) Material Copper alloy (contact section) Note Cable ground: A braided shield or drain wires are required as connections for the ground.

Please check the type/dimensions/specifications of the part 3R104-1110-000 AM in the RJ45 Modular Plug For Industrial Use, 4 Pin series.