(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DeviceNet unit compatible with NJ series and CJ series.
[Features]
・ Achieves maximum 32,000 points (2,000 CH) / master control and guarantees data simultaneity
・ Equipped with master-slave functions, simultaneous operation is also possible
・ Equipped with various settings and monitor functions that take design efficiency and startup efficiency into consideration, and maximizes performance by using a configurator and CX-Integrator
・ Achieves improved debugging and startup efficiency, such as being able to download/upload master-slave configuration files to a memory card
Type | Master station | Control Type Network Varieties | DeviceNet | Additional Function | Input/Output / Communication Function |
---|---|---|---|---|---|
Connection Terminal | Connector | Representative Standard | CE / UL / CUL / CSA |
Please check the type/dimensions/specifications of the part CJ1W-DRM21 in the CJ series DeviceNet unit series.
How can we improve?
How can we improve?