(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CJ Series Temperature Adjustment Unit
Part Number |
---|
CJ1W-TC001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Input Points (Number of Input CH) | Input I/F (Input Target) | Number of Output Points (Number of Output Channels) | Number of Loops |
---|---|---|---|---|---|---|---|---|---|
฿ 28,137.00 ฿ 15,247.44 | PLC(EXPANSIONUNIT) | 1 Piece(s) | 3 Day(s) | 4 | Thermocouple | 4 | 4 Loops |
Loading...
Type | Temperature Adjustment | Output I/F | Open Collector | Connection Terminal | Terminal Block |
---|---|---|---|---|---|
Representative Standard | CE / UL / CUL / CSA | Number of serial numbers | 2 unit's worth | Current Consumption(A) | 0.25 |
Please check the type/dimensions/specifications of the part CJ1W-TC001 in the CJ series temperature adjusting unit series.
Part Number |
---|
CJ1W-TC002 |
CJ1W-TC003 |
CJ1W-TC004 |
CJ1W-TC101 |
CJ1W-TC102 |
CJ1W-TC103 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Input Points (Number of Input CH) | Input I/F (Input Target) | Number of Output Points (Number of Output Channels) | Number of Loops |
---|---|---|---|---|---|---|---|---|
฿ 34,300.00 | 1 Piece(s) | 38 Day(s) | 4 | Thermocouple | 4 | 4 Loops | ||
฿ 32,375.00 | 1 Piece(s) | 38 Day(s) | 2 | Thermocouple | 2 | 2 Loops, with Heater Burnout Alarm | ||
฿ 32,375.00 | 1 Piece(s) | 38 Day(s) | 2 | Thermocouple | 2 | 2 Loops, with Heater Burnout Alarm | ||
฿ 34,300.00 | 1 Piece(s) | 3 Day(s) | 4 | Temperature Measuring Resistor | 4 | 4 Loops | ||
฿ 23,622.00 | 1 Piece(s) | 6 Day(s) | 4 | Temperature Measuring Resistor | 4 | 4 Loops | ||
฿ 31,850.00 | 1 Piece(s) | 38 Day(s) | 2 | Temperature Measuring Resistor | 2 | 2 Loops, with Heater Burnout Alarm |
How can we improve?
How can we improve?