1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CJ Series FL-net Unit

PLC(EXPANSION UNIT)

CJ Series FL-net Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 95,559.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PLC (communication unit) that easily achieves high-speed communication between multi-vendor controllers.
[Features]
·100BASE-TX compatible CJ series FL-net unit.
·Compliant with FL-net, a widely used standard.
·Supports cyclic transmission and message transmission.
·FINS communication is also possible for message transmission.
·Communication Function: FL-net (OPCN-2) version 2 specifications / data link function / message communication function.
·Number of units mountable to 1 CPU: Up to 4 units.
·Number of allocated units: For 1 unit.

 
Part Number
CJ1W-FLN22 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 95,559.00

฿ 57,335.40

PLC(EXPANSION UNIT) 1 Piece(s) 38 Day(s)

Loading...

  1. 1

Basic Information

Communication Interface (Transmission Standard) Other Connection Terminal Connector Representative Standard CE / UL / CUL / CSA
Number of serial numbers 1 unit's worth Current Consumption(A) 0.37

Please check the type/dimensions/specifications of the part CJ1W-FLN22 in the CJ Series FL-net Unit series.