1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Display Unit M7E (Part Number)

DISPLAYCOUNTER

Digital Display Unit M7E
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,388.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital display unit M7E

[Features]
· Blanking in the new model.
· A series with additional functions added.
· 14 mm alphanumerics height, switchable between two display colors of red and green.
· A product line-up of various types, select in accordance with installation site location.
· Space saving achieved in the apparatus thanks to a 43 mm depth small size design.
· DC12 to 24V free power source.
· Display of "-" enabled by a signal code of the 10 ordinal type.
· A product line-up with a zero suppression function.

 
Part Number
M7E-01HRP2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,388.00

฿ 2,047.23

DISPLAYCOUNTER 1 Piece(s) 38 Day(s)

Loading...

  1. 1

Basic Information

Type Total counter Display method LED Display Digits 1 digits
Mounting Method Panel Panel cut dimensions (20n+10)x31 Power Supply Voltage Dedicated to DC
Output NA Prescale NA Dimension vertical(mm) 33
Dimension width(mm) 20 Dimension depth(mm) 33.5 Classification Text height 14mm
Product Type Zero suppression Power supply voltage details(V) DC 12–24 Protective Structure IP40
Display content (code) Hexadecimal Display color Red Input method (logic) Static (positive)
Note Panel cut dimensions: N = number of units

Please check the type/dimensions/specifications of the part M7E-01HRP2 in the Digital Display Unit M7E series.