1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DG Series Leakage Breaker for Electrical Works (Low Capacity) (Part Number)

DG Series Leakage Breaker for Electrical Works (Low Capacity)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,656.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sensitivity current switching type can be set up to 1000mA over (125AF).
· Auxiliary switches (W) and alarm switches (K) can be installed on all types.
· 3P products of 225AF or less can be used for both wiring protection and induction motor protection.
· Terminal covers with sealing screws are standard equipment in all models.
· For frames 60 to 225A Crimp terminals are the standard equipment.

Part Number
DG33D/1.4-30MA
DG33D/2.6-30MA
DG33D/4-30MA
DG33D/5-30MA
DG33D/8-30MA
DG33D/10-30MA
DG33D/15-15MA
DG33D/15-30MA
DG33D/20-15MA
DG33D/20-30MA
DG33D/24-30MA
DG33D/30-15MA
DG33D/30-30MA
DG52D/40-15MA
DG52D/40-30MA
DG52D/50-15MA
DG52D/50-30MA
DG53D/40-15MA
DG53D/40-30MA
DG53D/45-30MA
DG53D/50-15MA
DG53D/50-30MA
DG53ND/20-30MA
DG53ND/30-30MA
DG53ND/40-30MA
DG53ND/50-30MA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Number of Poles Rated Current
(A)
rate sensitivity current
(mA)
Dimension width
(mm)

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF531.43075

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF532.63075

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF5343075

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF5353075

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF5383075

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF53103075

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF53151575

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF53153075

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF53201575

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF53203075

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF53243075

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF53301575

฿ 4,656.67

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF53303075

฿ 5,235.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF2.52401550

฿ 5,235.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF2.52403050

฿ 5,235.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF2.52501550

฿ 5,235.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF2.52503050

฿ 5,681.66

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF53401575

฿ 5,681.66

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF53403075

฿ 5,681.66

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF53453075

฿ 5,681.66

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF53501575

฿ 5,681.66

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF53503075

฿ 7,340.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF2.53203075

฿ 7,340.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF2.53303075

฿ 7,340.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF2.53403075

฿ 7,340.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50AF2.53503075

Loading...

  1. 1

Basic Information

Rated block capacity AC 200 V(kA) 2.5 Rated Operating Voltage(V) AC100/200 Mounting Method Fasten With Screws
Representative Standard PSE Dimension height(mm) 120 Dimension depth(mm) 84
Connection Method Surface form