1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuse Holder for High-Voltage Current-Limiting Fuse E Series (Part Number)

Fuse Holder for High-Voltage Current-Limiting Fuse E Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,116.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Combines the fuse base and the fuse carrier in the fuse link retainer. For the E series.

Part Number
HF323/6E
HF323/6E-S
HF326C/6A
HF326C/6B
HF326CII/6B
HF340/6A
HF340/6B
HF340III/6A
HF340III/6A-S
HF340III/6B
HF340III/6B-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Applicable fuse Number of Poles Note

฿ 24,126.67

FUSE HOLDER 1 Piece(s) 90 Day(s) 4003.6kV, 400A/7.2kV, 400A1For indoor use, no fusing display contact

฿ 34,568.33

FUSE HOLDER 1 Piece(s) 90 Day(s) 4003.6kV, 400A/7.2kV, 400A1For indoor use, with fusing display contact

฿ 16,825.00

FUSE HOLDER 1 Piece(s) 90 Day(s) 303.6kV, 5 to 100 A/7.2kV, 5 to 30 A1For outdoor use, no fusing display contact

฿ 20,610.00

FUSE HOLDER 1 Piece(s) 90 Day(s) 2003.6kV, 150, 200A/7.2kV, 40 to 200A1For outdoor use, no fusing display contact

฿ 30,618.34

FUSE HOLDER 1 Piece(s) 90 Day(s) 2x1503.6kV, 2x150, 2x200A/7.2kV, 2x100, 2x150A1For outdoor use, no fusing display contact

฿ 10,116.67

FUSE HOLDER 1 Piece(s) 90 Day(s) 303.6kV, 5 to 100 A/7.2kV, 5 to 30 A1For indoor use, no fusing display contact

฿ 13,956.67

FUSE HOLDER 1 Piece(s) 90 Day(s) 2003.6kV, 150, 200A/7.2kV, 40 to 200A1For indoor use, no fusing display contact

฿ 21,151.66

FUSE HOLDER 1 Piece(s) 90 Day(s) 303.6kV, 5 to 100 A/7.2kV, 5 to 30 A3For indoor use, no fusing display contact

฿ 29,968.33

FUSE HOLDER 1 Piece(s) 90 Day(s) 303.6kV, 5 to 100 A/7.2kV, 5 to 30 A3For indoor use, with fusing display contact

฿ 29,808.33

FUSE HOLDER 1 Piece(s) 90 Day(s) 2003.6kV, 150, 200A/7.2kV, 40 to 200A3For indoor use, no fusing display contact

฿ 38,625.00

FUSE HOLDER 1 Piece(s) 90 Day(s) 2003.6kV, 150, 200A/7.2kV, 40 to 200A3For indoor use, with fusing display contact

Loading...

  1. 1

Basic Information

Rated Voltage 7.2kV