(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For general wiring (global product).
· UL for standard items (CSA) certified. It is a truly international breaker [SAGU].
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|
฿ 110,721.67 ฿ 83,041.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 250 | 30 | ||
฿ 113,366.67 ฿ 85,025.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 250 | 30 | ||
฿ 110,721.67 ฿ 83,041.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 250 | 100/200/500/1000 | ||
฿ 113,553.33 ฿ 85,165.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 250 | 100/200/500/1000 | ||
฿ 113,553.33 ฿ 85,165.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 250 | 100/200/500/1000 | ||
฿ 113,423.33 ฿ 85,067.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 250 | 100/200/500/1000 | ||
฿ 112,120.00 ฿ 84,090.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 250 | 100/200/500/1000 | ||
฿ 110,721.67 ฿ 83,041.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 300 | 30 | ||
฿ 113,366.67 ฿ 85,025.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 300 | 30 | ||
฿ 110,721.67 ฿ 83,041.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 300 | 100/200/500/1000 | ||
฿ 113,366.67 ฿ 85,025.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 300 | 100/200/500/1000 | ||
฿ 113,553.33 ฿ 85,165.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 300 | 100/200/500/1000 | ||
฿ 113,553.33 ฿ 85,165.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 300 | 100/200/500/1000 | ||
฿ 112,120.00 ฿ 84,090.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 300 | 100/200/500/1000 | ||
฿ 114,820.00 ฿ 86,115.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 300 | 100/200/500/1000 | ||
฿ 110,721.67 ฿ 83,041.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 350 | 30 | ||
฿ 110,721.67 ฿ 83,041.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 350 | 100/200/500/1000 | ||
฿ 113,366.67 ฿ 85,025.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 350 | 100/200/500/1000 | ||
฿ 113,553.33 ฿ 85,165.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 350 | 100/200/500/1000 | ||
฿ 112,120.00 ฿ 84,090.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 350 | 100/200/500/1000 | ||
฿ 110,721.67 ฿ 83,041.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 400 | 30 | ||
฿ 110,721.67 ฿ 83,041.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 400 | 100/200/500/1000 | ||
฿ 112,045.00 ฿ 84,033.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 400 | 100/200/500/1000 | ||
฿ 113,366.67 ฿ 85,025.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 400 | 100/200/500/1000 | ||
฿ 113,553.33 ฿ 85,165.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 400 | 100/200/500/1000 | ||
฿ 114,223.33 ฿ 85,667.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 400 | 100/200/500/1000 | ||
฿ 112,120.00 ฿ 84,090.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 400 | 100/200/500/1000 | ||
฿ 114,690.00 ฿ 86,017.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 400 | 100/200/500/1000 |
Loading...
Ampere frame AF | 400AF | Rated block capacity AC 400 V(kA) | 36/18 | Number of Poles | 3 |
---|---|---|---|---|---|
Dimension height(mm) | 257 | Dimension width(mm) | 140 | Dimension depth(mm) | 146 |
Specifications | Global product [U:L listed] | Rated block capacity AC 230 V(kA) | 85/43 |
How can we improve?
How can we improve?