(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For general wiring (global product).
· UL for standard items (CSA) certified. It is a truly international breaker [HAGU].
Part Number |
---|
EW400HAGU-3P250B |
EW400HAGU-3P250K |
EW400HAGU-3P300B |
EW400HAGU-3P300K |
EW400HAGU-3P350B |
EW400HAGU-3P350K |
EW400HAGU-3P400B |
EW400HAGU-3P400K |
EW400HAGU-3P400K S7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|---|
฿ 126,815.00 ฿ 95,111.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 250 | 30 | ||
฿ 126,815.00 ฿ 95,111.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 250 | 100/200/500/1000 | ||
฿ 126,815.00 ฿ 95,111.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | 30 | ||
฿ 126,815.00 ฿ 95,111.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | 100/200/500/1000 | ||
฿ 126,815.00 ฿ 95,111.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 350 | 30 | ||
฿ 126,815.00 ฿ 95,111.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 350 | 100/200/500/1000 | ||
฿ 126,815.00 ฿ 95,111.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 400 | 30 | ||
฿ 126,815.00 ฿ 95,111.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 400 | 100/200/500/1000 | ||
฿ 128,586.67 ฿ 96,440.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | - | 400 | 100/200/500/1000 |
Loading...
Ampere frame AF | 400AF | Rated block capacity AC 400 V(kA) | 70/35 | Dimension height(mm) | 257 |
---|---|---|---|---|---|
Dimension width(mm) | 140 | Dimension depth(mm) | 146 | Specifications | Global product [U:L listed] |
Rated block capacity AC 230 V(kA) | 125/63 |
How can we improve?
How can we improve?