1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series EAT (High Capacity) (Part Number)

G-TWIN Breaker BW Series EAT (High Capacity)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,923.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The instantaneous tripping current value is set higher than for general wiring FAB.
· It is possible to prevent unnecessary operation due to excitation inrush current of the transformer [EAT]

Part Number
BW100EAT-2P060SALE
BW100EAT-2P075SALE
BW100EAT-2P090SALE
BW100EAT-2P100SALE
BW100EAT-3P060SALE
BW100EAT-3P075SALE
BW100EAT-3P090SALE
BW100EAT-3P100SALE
BW250EAT-2P125SALE
BW250EAT-2P150SALE
BW250EAT-2P175SALE
BW250EAT-2P200SALE
BW250EAT-2P225SALE
BW250EAT-3P125SALE
BW250EAT-3P150SALE
BW250EAT-3P175SALE
BW250EAT-3P200SALE
BW250EAT-3P225SALE
BW400EAT-2P250SALE
BW400EAT-2P300SALE
BW400EAT-2P350SALE
BW400EAT-2P400SALE
BW400EAT-3P250SALE
BW400EAT-3P300SALE
BW400EAT-3P350SALE
BW400EAT-3P400SALE
BW630EAT-3P500SALE
BW630EAT-3P600SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 5,923.34

฿ 4,442.51

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) [100AF to 199AF] 100AF10260DIN/Screw retentionPSE1005084

฿ 5,923.34

฿ 4,442.51

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) [100AF to 199AF] 100AF10275DIN/Screw retentionPSE1005084

฿ 5,923.34

฿ 4,442.51

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) [100AF to 199AF] 100AF10290DIN/Screw retentionPSE1005084

฿ 5,923.34

฿ 4,442.51

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) [100AF to 199AF] 100AF102100DIN/Screw retentionPSE1005084

฿ 7,488.34

฿ 5,616.26

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) [100AF to 199AF] 100AF10360DIN/Screw retentionPSE1007584

฿ 7,488.34

฿ 5,616.26

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) [100AF to 199AF] 100AF10375DIN/Screw retentionPSE1007584

฿ 7,488.34

฿ 5,616.26

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) [100AF to 199AF] 100AF10390DIN/Screw retentionPSE1007584

฿ 7,488.34

฿ 5,616.26

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) [100AF to 199AF] 100AF103100DIN/Screw retentionPSE1007584

฿ 11,755.00

฿ 8,816.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF182125Fasten With Screws-16510595

฿ 11,755.00

฿ 8,816.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF182150Fasten With Screws-16510595

฿ 11,755.00

฿ 8,816.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF182175Fasten With Screws-16510595

฿ 11,755.00

฿ 8,816.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF182200Fasten With Screws-16510595

฿ 11,755.00

฿ 8,816.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF182225Fasten With Screws-16510595

฿ 14,641.66

฿ 10,981.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF183125Fasten With Screws-16510595

฿ 14,641.66

฿ 10,981.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF183150Fasten With Screws-16510595

฿ 14,641.66

฿ 10,981.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF183175Fasten With Screws-16510595

฿ 14,641.66

฿ 10,981.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF183200Fasten With Screws-16510595

฿ 14,641.66

฿ 10,981.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF183225Fasten With Screws-16510595

฿ 28,556.66

฿ 21,417.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 400AF302250Fasten With Screws-257140146

฿ 28,556.66

฿ 21,417.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 400AF302300Fasten With Screws-257140146

฿ 28,556.66

฿ 21,417.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 400AF302350Fasten With Screws-257140146

฿ 28,556.66

฿ 21,417.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 400AF302400Fasten With Screws-257140146

฿ 35,765.00

฿ 26,823.75

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 400AF303250Fasten With Screws-257140146

฿ 35,765.00

฿ 26,823.75

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 400AF303300Fasten With Screws-257140146

฿ 35,765.00

฿ 26,823.75

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 400AF303350Fasten With Screws-257140146

฿ 35,765.00

฿ 26,823.75

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 400AF303400Fasten With Screws-257140146

฿ 73,040.00

฿ 54,780.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 630AF363500Fasten With Screws-275210146

฿ 73,040.00

฿ 54,780.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) [400AF or higher] 630AF363600Fasten With Screws-275210146

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form Model Class For primary side of converter
G-TWIN type Standard product