1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SCF Series High-Voltage Current Limiting Fuse (Part Number)

SCF Series High-Voltage Current Limiting Fuse
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,446.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Total area cutoff type.
· Operating over-voltage is double max.
• Fuse can be used on its own.

Part Number
SCF-6/5
SCF-6/10
SCF-6/20
SCF-6/30
SCF-6/40
SCF-6/50
SCF-6/75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)

฿ 3,446.67

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 5

฿ 3,446.67

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 10

฿ 4,183.34

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 20

฿ 6,073.34

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 30

฿ 7,526.66

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 40

฿ 8,251.67

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 50

฿ 11,680.00

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 75

Loading...

  1. 1

Basic Information

Rated Voltage(V) 7.2k Breaking capacity(kA) 40 Lead Wire NA
Fuse size φ 58 × 274mm