(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a circuit breaker excluding the over-current trip element from a standard auto breaker.
· It is used as a low-voltage load switchgear [RAS].
Part Number |
---|
BW125RAS-2P125 |
BW125RAS-3P125 |
BW125RAS-4P125 |
BW250RAS-2P250 |
BW250RAS-3P250 |
BW250RAS-4P250 |
BW400RAS-2P400 |
BW400RAS-3P400 |
BW400RAS-4P400 |
BW630RAS-3P630 |
BW630RAS-4P630 |
BW800RAS-3P800 |
BW800RAS-4P800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,213.33 ฿ 10,660.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | Available | 2 | 125 | 155 | 90 | 95 | ||
฿ 17,045.00 ฿ 12,783.75 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | Available | 3 | 125 | 155 | 90 | 95 | ||
฿ 28,891.67 ฿ 21,668.75 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | Available | 4 | 125 | 155 | 120 | 95 | ||
฿ 27,345.00 ฿ 20,508.75 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | - | 2 | 250 | 165 | 105 | 95 | ||
฿ 31,276.67 ฿ 23,457.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | - | 3 | 250 | 165 | 105 | 95 | ||
฿ 49,010.00 ฿ 36,757.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | - | 4 | 250 | 165 | 140 | 95 | ||
฿ 34,331.67 ฿ 25,748.75 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | - | 2 | 400 | 257 | 140 | 146 | ||
฿ 42,806.67 ฿ 32,105.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | - | 3 | 400 | 257 | 140 | 146 | ||
฿ 66,313.34 ฿ 49,735.01 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | - | 4 | 400 | 257 | 185 | 146 | ||
฿ 85,165.00 ฿ 63,873.75 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 630AF | - | 3 | 630 | 275 | 210 | 146 | ||
฿ 152,318.33 ฿ 114,238.75 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 630AF | - | 4 | 630 | 275 | 280 | 146 | ||
฿ 140,711.66 ฿ 105,533.75 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 800AF | - | 3 | 800 | 275 | 210 | 146 | ||
฿ 252,496.67 ฿ 189,372.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 800AF | - | 4 | 800 | 275 | 280 | 146 |
Loading...
Mounting Method | Fasten With Screws | Connection Method | Surface form | Representative Standard | CE |
---|---|---|---|---|---|
Model Class | Non-auto switch | G-TWIN type | Standard product |
How can we improve?
How can we improve?