1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Switch, NS387 Type (Part Number)

Panel Switch, NS387 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,316.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Switching devices that can be combined in many ways.

Part Number
NS387/2M
NS387/4V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension depth
(mm)
Model Class

฿ 2,316.67

SELECTOR SWITCH 1 Piece(s) 61 Day(s) 131.7For current switching

฿ 3,033.33

SELECTOR SWITCH 1 Piece(s) 61 Day(s) 147.7For voltage switching

Loading...

  1. 1

Basic Information

Type Selector Shape Square shape Mounting Hole Ø15
Illumination NA With key NA Notch number 3
Terminal shape Screw terminal Protection function (environmentally resistant) NA Dimension vertical(mm) 62
Dimension width(mm) 62 Recovery Method Manual Notch angle(°C) 45