1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal Accessory Auxiliary Switch (Part Number)

Internal Accessory Auxiliary Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 750.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]This is an auxiliary switch for auto breakers and internal accessory devices. It adopts a lead type with 2 types of left side mounting and right side mounting. The single-action mounting type makes it easy to attachment/removal. Check the main body compatible model number before ordering.

Part Number
BW9W1SG0SALE
BW9W1SG0-RSALE
BW9W1SHA
BZ6WDL10C
BZ6WDL10CA
BZ6WDR10C
BZ6WDR10CA
BZ6WL10C
BZ6WR10C
BZ6WR10CA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDivision Type Type Mounting Lead Wire Apply

฿ 800.00

฿ 600.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 61 Day(s) ---StandardLeft side mountingLead wire system125~250AF (including BW/EW50HAG)

฿ 800.00

฿ 600.00

FUJI ELECTRIC 1 Piece(s) 61 Day(s) -Inner Accessory OptionAuxiliary / Alarm Contact Unit----

฿ 1,955.00

FUJI ELECTRIC 1 Piece(s) 90 Day(s) -Inner Accessory OptionAuxiliary / Alarm Contact Unit----

฿ 1,615.00

CIRCIT BRAEAKER OPTION 1 Piece(s) Quote ---For Minute LoadLeft side mountingLead wire system32~100AF (excluding BW/EW50HAG)

฿ 1,871.66

CIRCIT BRAEAKER OPTION 1 Piece(s) 45 Day(s) ---For Minute LoadLeft side mountingWith terminal block32~100AF (excluding BW/EW50HAG)

฿ 1,615.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 90 Day(s) ---For Minute LoadRight side mountingLead wire system32~100AF (excluding BW/EW50HAG)

฿ 1,871.66

CIRCIT BRAEAKER OPTION 1 Piece(s) 70 Day(s) ---For Minute LoadRight side mountingWith terminal block32~100AF (excluding BW/EW50HAG)

฿ 750.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 61 Day(s) -Inner Accessory OptionAuxiliary / Alarm Contact UnitStandardLeft side mountingLead wire system32~100AF (excluding BW/EW50HAG)

฿ 750.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 61 Day(s) -Inner Accessory OptionAuxiliary / Alarm Contact UnitStandardRight side mountingLead wire system32~100AF (excluding BW/EW50HAG)

฿ 1,663.33

CIRCIT BRAEAKER OPTION 1 Piece(s) 90 Day(s) 10--StandardRight side mountingWith terminal block32~100AF (excluding BW/EW50HAG)

Loading...

  1. 1