(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Socket for Power Relay
Relay sockets are bases for relay installation that industrial machines widely use to control devices.
[Feature]
● Product compatibility : Power Relay HH62, HH63 and HH64 models
● Number of Socket Pins : 8,11 and 14
● Shape : Square shape socket
● Mounting : Soldering type, Rail mounting, Screw
[Application]
Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.
Part Number |
---|
TP68 |
TP68X2 |
TP68X2-CR |
TP68X2-Z/100 |
TP68X2-Z/200 |
TP611X2 |
TP614X2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Socket Type | Number of Socket Pins | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Applicable relay | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 91.66 | RELAY SOCKET | 1 Piece(s) | 76 Day(s) | Square shape socket | 8 | UL / TUV / CSA | 21.6 | 28.9 | 56.9 | For HH62P | For Soldering Wires | ||
฿ 268.33 | RELAY ACCESSORIES | 1 Piece(s) | Same day | Square shape socket | 8 | UL / TUV / CSA | 28 | 73.5 | 68 | For HH62P | For Rail Attachment Type Screw Wiring | ||
฿ 513.33 | RELAY SOCKET | 1 Piece(s) | 90 Day(s) | - | - | UL / TUV / CSA | - | - | - | For HH62P | For Rail Attachment Type Screw Wiring | ||
฿ 391.66 | RELAY SOCKET | 1 Piece(s) | 61 Day(s) | - | - | UL / TUV / CSA | - | - | - | For HH62P | Built-in 100 V rated Z wrap | ||
฿ 391.66 | RELAY SOCKET | 1 Piece(s) | 61 Day(s) | - | - | UL / TUV / CSA | - | - | - | For HH62P | Built-in 200 V rated Z wrap | ||
฿ 410.00 | RELAY SOCKET | 1 Piece(s) | 90 Day(s) | Square shape socket | 11 | UL / CSA | 40 | 69.5 | 25 | For HH63P | For Rail Attachment Type Screw Wiring | ||
฿ 463.33 | RELAY SOCKET | 1 Piece(s) | 90 Day(s) | Square shape socket | 14 | UL / CSA | 50 | 69.5 | 25 | For HH64P | For Rail Attachment Type Screw Wiring |
Loading...
How can we improve?
How can we improve?