1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Leakage Protection Relay EL Type (Separated Type) (Part Number)

Leakage Protection Relay EL Type (Separated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,828.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Relay that detects leakage, and outputs contact. [EL type].

Part Number
EL25P0-1/2-D3
EL25P0-1/2-D8
EL25P0-1/2-V4
EL25P0-2/5
EL25P0-2/5-D3
EL25P0-2/5-D8
EL25P0-5/10
EL25P0-5/10-D3
EL25P0-5/10-D8
EL25P0-30MA
EL40P0-1/2
EL40P0-1/2-D3
EL40P0-1/2-D8
EL40P0-1/2-V4
EL40P0-2/5
EL40P0-2/5-D3
EL40P0-2/5-D8
EL40P0-5/10
EL40P0-5/10-D3
EL40P0-5/10-D8
EL40P0-30MA
EL60P0-1/2
EL60P0-1/2-D3
EL60P0-1/2-D8
EL60P0-1/2-V4
EL60P0-2/5
EL60P0-2/5-D3
EL60P0-2/5-D8
EL60P0-5/10
EL60P0-5/10-D3
EL60P0-5/10-D8
EL60P0-30MA
EL90P0-1/2
EL90P0-1/2-D3
EL90P0-1/2-D8
EL90P0-2/5
EL90P0-2/5-D3
EL90P0-2/5-D8
EL90P0-5/10
EL90P0-5/10-D3
EL90P0-5/10-D8
EL120P0-1/2
EL120P0-1/2-D3
EL120P0-1/2-D8
EL120P0-2/5
EL120P0-2/5-D3
EL120P0-2/5-D8
EL120P0-5/10
EL120P0-5/10-D3
EL120P0-5/10-D8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSrate sensitivity current
(mA)
Contact Configuration Contact rated current (AC)
(A)
Current sensitivity conversion function Rated sensitivity current (maximum value)
(mA)
ZCT part dimensions (height) x (width) x (depth)
(mm)
ZCT (through type) hole diameter
(mm)
Operating time Control voltage
(V)

฿ 10,665.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 101001c5Available20072x55x54φ25Delay 0.3 sec100/200 switching

฿ 10,665.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 101001c5Available20072x55x54φ25Delay 0.8 sec100/200 switching

฿ 12,358.33

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 101001a3Available20072x55x54φ25High speed type within 0.1 seconds415

฿ 9,828.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 102001c5Available50072x55x54φ25High speed type within 0.1 seconds100/200 switching

฿ 10,665.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 102001c5Available50072x55x54φ25Delay 0.3 sec100/200 switching

฿ 10,665.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 102001c5Available50072x55x54φ25Delay 0.8 sec100/200 switching

฿ 9,828.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 105001c5Available100072x55x54φ25High speed type within 0.1 seconds100/200 switching

฿ 10,665.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 105001c5Available100072x55x54φ25Delay 0.3 sec100/200 switching

฿ 10,665.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 105001c5Available100072x55x54φ25Delay 0.8 sec100/200 switching

฿ 9,828.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10301c5NA-72x55x54φ25High speed type within 0.1 seconds100/200 switching

฿ 12,048.33

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 101001c5Available200115x90x90φ40High speed type within 0.1 seconds100/200 switching

฿ 12,885.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 101001c5Available200115x90x90φ40Delay 0.3 sec100/200 switching

฿ 12,885.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 101001c5Available200115x90x90φ40Delay 0.8 sec100/200 switching

฿ 15,943.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 101001a3Available200115x90x90φ40High speed type within 0.1 seconds415

฿ 12,048.33

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 102001c5Available500115x90x90φ40High speed type within 0.1 seconds100/200 switching

฿ 12,885.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 102001c5Available500115x90x90φ40Delay 0.3 sec100/200 switching

฿ 12,885.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 102001c5Available500115x90x90φ40Delay 0.8 sec100/200 switching

฿ 12,048.33

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 105001c5Available1000115x90x90φ40High speed type within 0.1 seconds100/200 switching

฿ 12,885.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 105001c5Available1000115x90x90φ40Delay 0.3 sec100/200 switching

฿ 12,885.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 105001c5Available1000115x90x90φ40Delay 0.8 sec100/200 switching

฿ 12,048.33

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 10301c5NA-115x90x90φ40High speed type within 0.1 seconds100/200 switching

฿ 19,856.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 101001c5Available200145x120x90φ60High speed type within 0.1 seconds100/200 switching

฿ 20,693.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 101001c5Available200145x120x90φ60Delay 0.3 sec100/200 switching

฿ 20,693.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 101001c5Available200145x120x90φ60Delay 0.8 sec100/200 switching

฿ 22,385.00

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 101001a3Available200145x120x90φ60High speed type within 0.1 seconds415

฿ 19,856.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 102001c5Available500145x120x90φ60High speed type within 0.1 seconds100/200 switching

฿ 20,693.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 102001c5Available500145x120x90φ60Delay 0.3 sec100/200 switching

฿ 20,693.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 102001c5Available500145x120x90φ60Delay 0.8 sec100/200 switching

฿ 19,856.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 105001c5Available1000145x120x90φ60High speed type within 0.1 seconds100/200 switching

฿ 20,693.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 105001c5Available1000145x120x90φ60Delay 0.3 sec100/200 switching

฿ 20,693.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 105001c5Available1000145x120x90φ60Delay 0.8 sec100/200 switching

฿ 19,856.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10301c5NA-145x120x90φ60High speed type within 0.1 seconds100/200 switching

฿ 23,295.00

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 101001c5Available200185x160x110φ90High speed type within 0.1 seconds100/200 switching

฿ 24,131.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 101001c5Available200185x160x110φ90Delay 0.3 sec100/200 switching

฿ 24,131.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 101001c5Available200185x160x110φ90Delay 0.8 sec100/200 switching

฿ 23,295.00

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 102001c5Available500185x160x110φ90High speed type within 0.1 seconds100/200 switching

฿ 24,131.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 102001c5Available500185x160x110φ90Delay 0.3 sec100/200 switching

฿ 24,131.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 102001c5Available500185x160x110φ90Delay 0.8 sec100/200 switching

฿ 23,295.00

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 105001c5Available1000185x160x110φ90High speed type within 0.1 seconds100/200 switching

฿ 24,131.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 105001c5Available1000185x160x110φ90Delay 0.3 sec100/200 switching

฿ 24,131.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 105001c5Available1000185x160x110φ90Delay 0.8 sec100/200 switching

฿ 40,458.33

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 101001c5Available200205x180x102φ120High speed type within 0.1 seconds100/200 switching

฿ 41,311.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 101001c5Available200205x180x102φ120Delay 0.3 sec100/200 switching

฿ 41,311.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 101001c5Available200205x180x102φ120Delay 0.8 sec100/200 switching

฿ 40,458.33

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 102001c5Available500205x180x102φ120High speed type within 0.1 seconds100/200 switching

฿ 41,311.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 102001c5Available500205x180x102φ120Delay 0.3 sec100/200 switching

฿ 41,311.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 102001c5Available500205x180x102φ120Delay 0.8 sec100/200 switching

฿ 40,458.33

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 105001c5Available1000205x180x102φ120High speed type within 0.1 seconds100/200 switching

฿ 41,311.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 105001c5Available1000205x180x102φ120Delay 0.3 sec100/200 switching

฿ 41,311.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 105001c5Available1000205x180x102φ120Delay 0.8 sec100/200 switching

Loading...

  1. 1

Basic Information

Mounting Method Fasten With Screws Dimension height(mm) 76 Dimension width(mm) 58
Dimension depth(mm) 85 Connection Method Surface form Terminal shape Screw Fastening
Conductor structure No conductor (through type)