1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leakage Protection Relay EL Type (Separated Type) (Part Number)

RELAY CONTROL BOARD

Leakage Protection Relay EL Type (Separated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,320.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Relay that detects leakage, and outputs contact. [EL type].

Part Number
EL40P0-1/2-D3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSrate sensitivity current
(mA)
Contact Configuration Contact rated current (AC)
(A)
Current sensitivity conversion function Rated sensitivity current (maximum value)
(mA)
ZCT part dimensions (height) x (width) x (depth)
(mm)
ZCT (through type) hole diameter
(mm)
Operating time Control voltage
(V)

฿ 14,850.00

RELAY CONTROL BOARD 1 Piece(s) 61 Day(s) 101001c5Available200115x90x90φ40Delay 0.3 sec100/200 switching

Loading...

  1. 1

Basic Information

Mounting Method Fasten With Screws Dimension height(mm) 76 Dimension width(mm) 58
Dimension depth(mm) 85 Connection Method Surface form Terminal shape Screw Fastening
Conductor structure No conductor (through type)

Please check the type/dimensions/specifications of the part EL40P0-1/2-D3 in the Leakage Protection Relay EL Type (Separated Type) series.

Products with similar specification

Part Number
EL120P0-2/5
EL120P0-2/5-D3
EL120P0-2/5-D8
EL40P0-1/2-D8
EL40P0-1/2-V4
EL40P0-2/5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSrate sensitivity current
(mA)
Contact Configuration Contact rated current (AC)
(A)
Current sensitivity conversion function Rated sensitivity current (maximum value)
(mA)
ZCT part dimensions (height) x (width) x (depth)
(mm)
ZCT (through type) hole diameter
(mm)
Operating time Control voltage
(V)

฿ 46,516.66

1 Piece(s) 61 Day(s) 102001c5Available500205x180x102φ120High speed type within 0.1 seconds100/200 switching

฿ 47,500.00

1 Piece(s) 76 Day(s) 102001c5Available500205x180x102φ120Delay 0.3 sec100/200 switching

฿ 47,500.00

1 Piece(s) 76 Day(s) 102001c5Available500205x180x102φ120Delay 0.8 sec100/200 switching

฿ 14,850.00

1 Piece(s) 61 Day(s) 101001c5Available200115x90x90φ40Delay 0.8 sec100/200 switching

฿ 18,308.33

1 Piece(s) 76 Day(s) 101001a3Available200115x90x90φ40High speed type within 0.1 seconds415

฿ 13,868.33

1 Piece(s) 61 Day(s) 102001c5Available500115x90x90φ40High speed type within 0.1 seconds100/200 switching