(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Relay that detects leakage, and outputs contact. [EL type].
Part Number |
---|
EL120P0-1/2-D3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | rate sensitivity current (mA) | Contact Configuration | Contact rated current (AC) (A) | Current sensitivity conversion function | Rated sensitivity current (maximum value) (mA) | ZCT part dimensions (height) x (width) x (depth) (mm) | ZCT (through type) hole diameter (mm) | Operating time | Control voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41,311.67 | RELAY CONTROL BOARD | 1 Piece(s) | 76 Day(s) | 10 | 100 | 1c | 5 | Available | 200 | 205x180x102 | φ120 | Delay 0.3 sec | 100/200 switching |
Loading...
Mounting Method | Fasten With Screws | Dimension height(mm) | 76 | Dimension width(mm) | 58 |
---|---|---|---|---|---|
Dimension depth(mm) | 85 | Connection Method | Surface form | Terminal shape | Screw Fastening |
Conductor structure | No conductor (through type) |
Please check the type/dimensions/specifications of the part EL120P0-1/2-D3 in the Leakage Protection Relay EL Type (Separated Type) series.
Part Number |
---|
EL120P0-1/2 |
EL120P0-1/2-D8 |
EL120P0-2/5 |
EL120P0-2/5-D3 |
EL120P0-2/5-D8 |
EL120P0-5/10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | rate sensitivity current (mA) | Contact Configuration | Contact rated current (AC) (A) | Current sensitivity conversion function | Rated sensitivity current (maximum value) (mA) | ZCT part dimensions (height) x (width) x (depth) (mm) | ZCT (through type) hole diameter (mm) | Operating time | Control voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,458.33 | 1 Piece(s) | 61 Day(s) | 10 | 100 | 1c | 5 | Available | 200 | 205x180x102 | φ120 | High speed type within 0.1 seconds | 100/200 switching | ||
฿ 41,311.67 | 1 Piece(s) | 76 Day(s) | 10 | 100 | 1c | 5 | Available | 200 | 205x180x102 | φ120 | Delay 0.8 sec | 100/200 switching | ||
฿ 40,458.33 | 1 Piece(s) | 61 Day(s) | 10 | 200 | 1c | 5 | Available | 500 | 205x180x102 | φ120 | High speed type within 0.1 seconds | 100/200 switching | ||
฿ 41,311.67 | 1 Piece(s) | 76 Day(s) | 10 | 200 | 1c | 5 | Available | 500 | 205x180x102 | φ120 | Delay 0.3 sec | 100/200 switching | ||
฿ 41,311.67 | 1 Piece(s) | 76 Day(s) | 10 | 200 | 1c | 5 | Available | 500 | 205x180x102 | φ120 | Delay 0.8 sec | 100/200 switching | ||
฿ 40,458.33 | 1 Piece(s) | 61 Day(s) | 10 | 500 | 1c | 5 | Available | 1000 | 205x180x102 | φ120 | High speed type within 0.1 seconds | 100/200 switching |
How can we improve?
How can we improve?