(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The instantaneous tripping current value is set higher than for general wiring FAB.
· It is possible to prevent unnecessary operation due to excitation inrush current of the transformer.
Part Number |
---|
BW50EAT-2P040 |
BW50EAT-2P045 |
BW50EAT-2P050 |
BW50EAT-3P040 |
BW50EAT-3P045 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | Dimension width (mm) | Number of Elements |
---|---|---|---|---|---|---|---|---|---|
฿ 2,458.33 ฿ 1,843.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 2 | 40 | 50 | 2 | ||
฿ 2,458.33 ฿ 1,843.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 2 | 45 | 50 | 2 | ||
฿ 2,458.33 ฿ 1,843.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 2 | 50 | 50 | 2 | ||
฿ 3,166.67 ฿ 2,375.00 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 3 | 40 | 75 | 3 | ||
฿ 3,166.67 ฿ 2,375.00 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 3 | 45 | 75 | 3 |
Loading...
Ampere frame | 50AF | Rated block capacity AC 400 V(kA) | 2.5 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available |
---|---|---|---|---|---|
Mounting Method | DIN/Screw retention | Connection Method | Surface form | Representative Standard | PSE |
Dimension height(mm) | 100 | Dimension depth(mm) | 84 | Model class (application) | For primary side of converter |
Included equipment specifications | Lead wire system |
How can we improve?
How can we improve?