1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series EAN (Low Capacity) (Part Number)

G-TWIN Breaker BW Series EAN (Low Capacity)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,596.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Protecting the circuit from over-voltage due to neutral open phase of single-phase 3-wire circuit FAB, ELB.

Part Number
BW50EAN-3P020
BW50EAN-3P030
BW50EAN-3P030KA
BW50EAN-3P040
BW50EAN-3P050
BW50EAN-3P050KA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Included equipment specifications Warning Switch

฿ 6,596.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 20Lead wire system-

฿ 6,596.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 30Lead wire system-

฿ 9,555.00

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 30Terminal Block TypeOne standard

฿ 6,596.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 40Lead wire system-

฿ 6,596.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 50Lead wire system-

฿ 9,555.00

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 50Terminal Block TypeOne standard

Loading...

  1. 1

Basic Information

Ampere frame 50AF Rated block capacity AC 100 V(kA) 5 Rated block capacity AC 200 V(kA) 5
Number of Poles 3 Mounting Method DIN/Screw retention Connection Method Surface form
Representative Standard PSE Dimension height(mm) 100 Dimension width(mm) 75
Dimension depth(mm) 84 Rated Operating Voltage(V) 100/200 Model class (application) With single-phase three-wire neutral line phase interruption protection function
Number of Elements 2