1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Flat Command Switch AB12 Series Miniature Pilot Light (Part Number)

Flat Command Switch AB12 Series Miniature Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 285.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Models suitable for various applications are available.
· AB12 series pilot light.

Part Number
AB12-SZEG-12
AB12-SZEG-14
AB12-SZEO-12
AB12-SZEO-14
AB12-SZER-12
AB12-SZER-14
AB12-SZEY-12
AB12-SZEY-14
AB12-SZG-12
AB12-SZG-14
AB12-SZO-12
AB12-SZO-14
AB12-SZR-12
AB12-SZR-14
AB12-SZY-12
AB12-SZY-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Dimension depth
(mm)
Surface size

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Protruding anglesGreen17□12 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 45 Day(s) [Square] Protruding anglesGreen17☐ 14.5 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Protruding angles[Other] Orange17□12 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Protruding angles[Other] Orange17☐ 14.5 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 45 Day(s) [Square] Protruding anglesRed17□12 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Protruding anglesRed17☐ 14.5 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Protruding anglesYellow17□12 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Protruding anglesYellow17☐ 14.5 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Flat rectangular formsGreen14□12 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Flat rectangular formsGreen14☐ 14.5 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Flat rectangular forms[Other] Orange14□12 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Flat rectangular forms[Other] Orange14☐ 14.5 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Flat rectangular formsRed14□12 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Flat rectangular formsRed14☐ 14.5 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 45 Day(s) [Square] Flat rectangular formsYellow14□12 mm

฿ 285.00

PUSH-BUTTON SWITCH 1 Piece(s) 50 Day(s) [Square] Flat rectangular formsYellow14☐ 14.5 mm

Loading...

  1. 1

Basic Information

Mounting Hole Size Other Dimension vertical(mm) 12.8 Dimension width(mm) 14