(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This cable is used for internal wiring of communication equipment and electronic equipment, and insulated by a compound composed mainly of vinyl chloride resin using heat-resistant plasticizer. The conductor is tin plated.
[Features]
· A type of HKV that has single wire (ø wire) as conductor is HPVC.
· Lineup of diameters 0.5 / 0.65 / 0.8 / 1.0 mm with 9 colors or more for each size.
· Compliant with JCS 3368.
· Uses flexible stranded wire to feature excellent flexibility.
· Uses tin-plated annealed copper wire for the conductor to feature excellent solderability and corrosion resistance.
· Rated temperature: 75°C (limited to wiring in equipment; upper limit of insulated product is 110°C).
[Applications]
· Ideal for wiring in heat-resistant communication equipment, electronic equipment, etc. that have below 300 V of rated voltage at rated temperature.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Finished outer diameter (mm) | Insulation body color | Conductor configuration (number of strands/strand diameter) (strands/mm) (Units/mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,375.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.3 | Blue | 0.5 | ||
฿ 1,375.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.3 | Red | 0.5 | ||
฿ 1,375.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.3 | Persimmon | 0.5 | ||
฿ 1,375.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.3 | Yellow | 0.5 | ||
฿ 1,375.40 | CABLE | 1 Piece(s) | 4 Day(s) | 10 | 1.3 | Black | 0.5 | ||
฿ 1,375.40 | CABLE | 1 Piece(s) | 4 Day(s) | 10 | 1.3 | White | 0.5 | ||
฿ 1,375.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.3 | Brown | 0.5 | ||
฿ 1,375.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.3 | Gray | 0.5 | ||
฿ 1,375.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.3 | Green | 0.5 | ||
฿ 1,375.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.3 | Purple | 0.5 | ||
฿ 1,375.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.3 | Pink | 0.5 | ||
฿ 1,906.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | Blue | 0.8 | ||
฿ 1,906.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | Red | 0.8 | ||
฿ 1,906.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | Persimmon | 0.8 | ||
฿ 1,906.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | Yellow | 0.8 | ||
฿ 1,906.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | Black | 0.8 | ||
฿ 1,906.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | White | 0.8 | ||
฿ 1,906.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | Brown | 0.8 | ||
฿ 1,906.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | Gray | 0.8 | ||
฿ 1,906.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | Green | 0.8 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | Blue | 0.65 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | Red | 0.65 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | Persimmon | 0.65 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | Yellow | 0.65 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | Black | 0.65 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | White | 0.65 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | Brown | 0.65 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | Gray | 0.65 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | Light Blue | 0.65 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | Green | 0.65 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | Purple | 0.65 | ||
฿ 1,580.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1.45 | Pink | 0.65 | ||
฿ 2,279.97 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 2 | Blue | 1 | ||
฿ 2,279.97 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 2 | Red | 1 | ||
฿ 2,279.97 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 2 | Persimmon | 1 | ||
฿ 2,279.97 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 2 | Yellow | 1 | ||
฿ 2,279.97 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 2 | Black | 1 | ||
฿ 2,279.97 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 2 | White | 1 | ||
฿ 2,279.97 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 2 | Green | 1 |
Loading...
Overall Length(m) | 200 | Number Of Cores(Core) | 1 | Properties | Heat-Resistance |
---|---|---|---|---|---|
Insulation body materials | PVC (Polyvinyl Chloride) | Packing Method | Bundle |
How can we improve?
How can we improve?