1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[SPHR] Optical Connection Box, SPHR Series (Wall-Mounted Design) R15 Dedicated, Resin (Part Number)

[SPHR] Optical Connection Box, SPHR Series (Wall-Mounted Design) R15 Dedicated, Resin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,978.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact plastic box dedicated for R15 optical fiber *1. For 16 cores or less (fusing + connector connection is 8 cores or less)

[Features]
• Compact plastic box dedicated for R15 optical fiber *1.
• Pre-wiring * 2 specifications shortens the work time (fusion connection + connector connection model).
· Outdoor installation (under eaves) is possible because of waterproof structure.
· Enables connection of drop cables, indoor cables, and various types of optical fibers.
· The light adapter has single mode and multi-mode combined.
* 1. Because of curve R15 optical fiber dedicated, the R30 optical fiber cannot be used.
* 2. Single core line, 4-core tape core wire can be selected, and single mode or multi-mode can be selected.

 
Part Number
SPHR-S4
SPHR-S4-4T
SPHR-S8
SPHR-S8-4T
SPHR-S12
SPHR-S12-4T
SPHR-S16
SPHR-S16-4T
SPHR-SA2-LC-PM
SPHR-SA2-LC-PS
SPHR-SA2-SC-PM
SPHR-SA2-SC-PS
SPHR-SA4-LC-4TPM
SPHR-SA4-LC-4TPS
SPHR-SA4-LC-PM
SPHR-SA4-LC-PS
SPHR-SA4-SC-4TPM
SPHR-SA4-SC-4TPS
SPHR-SA4-SC-PM
SPHR-SA4-SC-PS
SPHR-SA8-LC-4TPM
SPHR-SA8-LC-4TPS
SPHR-SA8-LC-PM
SPHR-SA8-LC-PS
SPHR-SA8-SC-4TPM
SPHR-SA8-SC-4TPS
SPHR-SA8-SC-PM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of connections Adapter Type Number of code out lines (single core) Number of code out lines (quad core) Pre-wiring specifications

฿ 1,978.33

ENCLOSURE 1 Piece(s) 7 Day(s) 104 cores-41-

฿ 1,978.33

ENCLOSURE 1 Piece(s) 9 Day(s) 104 cores-41-

฿ 2,359.29

ENCLOSURE 1 Piece(s) 7 Day(s) 108 cores-82-

฿ 2,359.29

ENCLOSURE 1 Piece(s) 9 Day(s) 108 cores-82-

฿ 3,090.98

ENCLOSURE 1 Piece(s) 7 Day(s) 1012 cores-123-

฿ 3,090.98

ENCLOSURE 1 Piece(s) 9 Day(s) 1012 cores-123-

฿ 3,375.19

ENCLOSURE 1 Piece(s) 7 Day(s) 1016 cores-164-

฿ 3,375.19

ENCLOSURE 1 Piece(s) 9 Day(s) 1016 cores-164-

฿ 5,564.22

ENCLOSURE 1 Piece(s) 9 Day(s) 102 coresLC (2-series)2-φ0.9 mm optical fiber, multi-mode (50/125)

฿ 5,564.22

ENCLOSURE 1 Piece(s) 9 Day(s) 102 coresLC (2-series)2-φ0.9 mm optical fiber, single-mode

฿ 4,167.35

ENCLOSURE 1 Piece(s) 7 Day(s) 102 coresSC2-φ0.9 mm optical fiber, multi-mode (50/125)

฿ 4,167.35

ENCLOSURE 1 Piece(s) 10 Day(s) 102 coresSC2-φ0.9 mm optical fiber, single-mode

฿ 8,569.59

ENCLOSURE 1 Piece(s) 9 Day(s) 104 coresLC (2-series)4-4 core tape optical fiber, multi-mode (50/125)

฿ 8,569.59

ENCLOSURE 1 Piece(s) 9 Day(s) 104 coresLC (2-series)4-4 core tape optical fiber, single-mode

฿ 8,569.59

ENCLOSURE 1 Piece(s) 9 Day(s) 104 coresLC (2-series)4-φ0.9 mm optical fiber, multi-mode (50/125)

฿ 8,569.59

ENCLOSURE 1 Piece(s) 9 Day(s) 104 coresLC (2-series)4-φ0.9 mm optical fiber, single-mode

฿ 6,332.19

ENCLOSURE 1 Piece(s) 9 Day(s) 104 coresSC4-4 core tape optical fiber, multi-mode (50/125)

฿ 6,332.19

ENCLOSURE 1 Piece(s) 9 Day(s) 104 coresSC4-4 core tape optical fiber, single-mode

฿ 6,332.19

ENCLOSURE 1 Piece(s) 7 Day(s) 104 coresSC4-φ0.9 mm optical fiber, multi-mode (50/125)

฿ 6,332.19

ENCLOSURE 1 Piece(s) 10 Day(s) 104 coresSC4-φ0.9 mm optical fiber, single-mode

฿ 14,918.97

ENCLOSURE 1 Piece(s) 9 Day(s) 108 coresLC (2-series)8-4 core tape optical fiber, multi-mode (50/125)

฿ 14,918.97

ENCLOSURE 1 Piece(s) 9 Day(s) 108 coresLC (2-series)8-4 core tape optical fiber, single-mode

฿ 14,918.97

ENCLOSURE 1 Piece(s) 9 Day(s) 108 coresLC (2-series)8-φ0.9 mm optical fiber, multi-mode (50/125)

฿ 14,918.97

ENCLOSURE 1 Piece(s) 9 Day(s) 108 coresLC (2-series)8-φ0.9 mm optical fiber, single-mode

฿ 11,230.28

ENCLOSURE 1 Piece(s) 9 Day(s) 108 coresSC8-4 core tape optical fiber, multi-mode (50/125)

฿ 11,230.28

ENCLOSURE 1 Piece(s) 9 Day(s) 108 coresSC8-4 core tape optical fiber, single-mode

฿ 11,230.28

ENCLOSURE 1 Piece(s) 7 Day(s) 108 coresSC8-φ0.9 mm optical fiber, multi-mode (50/125)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 120 Dimension vertical H(mm) 200 Dimension depth D(mm) 36
Material PC+ABS resin Installation For both indoor/outdoor use Number of input lines See the catalog
Number of outgoing lines See the catalog Paint Color N white-gray color (N8.5)