1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[SLP-ES] Electromagnetic Shield (EMC) Large Louver (Part Number)

[SLP-ES] Electromagnetic Shield (EMC) Large Louver
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,093.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This large louver has natural ventilation and an effective shield.

[Features]
▪ This large louver has natural ventilation and an effective shield.
· Tools not required to replace filter.

 
Part Number
SLP-25CES
SLP-25ESSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPaint Color

฿ 7,546.96

HEAT MEASURES LOUVER 1 Piece(s) 7 Day(s) 10Cream

฿ 7,093.80

฿ 4,056.23

HEAT MEASURES LOUVER 1 Piece(s) Same day 10Light Beige

Loading...

  1. 1

Basic Information

Material Resin Dimension (width)(mm) 250 Dimension (height)(mm) 250
Area of Ventilation(cm2) 217 Operating Temperature(°C) -10 – +60 Material Cover: AES resin, body: ABS resin + nickel chrome plating, filter: polyester (dust removal rate: 80%), shield filter: aluminum
IP standard IP4X Installation location Indoor