1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Board chassis

Board chassis
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,650.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For the attachment of breakers, magnets, switches, etc.

 
Part Number
RD26-5J
RD26-6J
RD26-7J
RD26-8J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (vertical)
(mm)

฿ 3,650.26

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10499

฿ 4,120.00

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10599

฿ 4,673.75

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10699

฿ 5,072.39

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10799

Loading...

  1. 1

Basic Information

Material Iron Dimension (width)(mm) 480 Dimension (depth)(mm) 30
Standard JIS Paint Color Pale white coating Material Iron t2.3