1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Internal Mount Angle, (D) ARC【2 Pieces Per Package】 (Part Number)

Internal Mount Angle, (D) ARC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,979.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please use when installing blank panels, etc. into racks.

[Features]
· For installation of blank panels into a rack.

 
Part Number
RD68-18E
RD68-24E
RD68-30E
RD68-35E
RD68-41E
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength
(mm)
Nominal Compatible Model

฿ 3,979.40

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

8 Day(s) 1085018UFor H=1,000mm

฿ 4,852.45

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10110024UFor H=1,250mm

฿ 5,785.97

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10135030UFor H=1,500mm

฿ 6,743.67

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10160035UFor H=1,750 mm

฿ 7,622.77

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10185041UFor H=2,000mm

Loading...

  1. 1

Basic Information

Type Plate Material Iron t2.3 Standard EIA
Paint Color Pale white Set Content 2 pieces