1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Middle mount angle【2 Pieces Per Package】 (Part Number)

Middle mount angle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,414.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For mounting blank panels in racks.

[Features]
·For mounting optional items in racks.

 
Part Number
RD68-5JB
RD68-8J
RD68-11J
RD68-13J
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength
(mm)
Paint Color Abstract Compatible Model

฿ 1,414.31

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

7 Day(s) 10500Light BeigeMounted to top of mounting rails-

฿ 2,364.84

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

7 Day(s) 10850Pale white-For H=1,000mm

฿ 3,231.85

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

7 Day(s) 101100Pale white-For H=1,250mm

฿ 4,165.36

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

7 Day(s) 101350Pale white-For H=1,500mm

Loading...

  1. 1

Basic Information

Type Plate Material Iron t2.3 Standard JIS
Set Content 2 pieces