1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Medium Panel (D)FR (Part Number)

Medium Panel (D)FR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,555.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal middle panel to mount on the side
[Features]
・ Material is steel t1.6
・ The coating color is pale white

 
Part Number
RD27-238N
RD27-315N
RD27-318N
RD27-495N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter diameter dimensions (W x H x D)
(mm)
Compatible Model

฿ 1,677.76

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10230x800x10(D)FR45 (H=1,250 mm or more)

฿ 1,555.30

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10310x500x10(D)FR53

฿ 2,240.52

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10310x800x10(D)FR53 (H=1,250 mm or more)

฿ 2,061.76

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10490x500x10(D)FR71

Loading...

  1. 1

Basic Information

Type Plate Material Iron t1.6 Paint Color Pale white