1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Control Chassis

Control Chassis
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,801.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

When mounting control equipment to a rack mount.

 
Part Number
RD25-5EBP
RD25-15JBP
RD25-25JBP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (width)
(mm)
Dimension (vertical)
(mm)
Standard Abstract

฿ 5,583.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10482.5221.5EIAWith 5U protective panel (3 mm thick acrylic plate)

฿ 4,801.43

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10480149JISWith 3H protective panel (3 mm thick acrylic plate)

฿ 5,793.92

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10480249JISWith 5H protective panel (3 mm thick acrylic plate)

Loading...

  1. 1

Basic Information

Material Iron Dimension (depth)(mm) 230 Paint Color Light beige paint
Material Iron t2.3