1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Blank Panel (iron) (RD21-2EB)

CONTROL CONSOLE ACCESSORIES

Blank Panel (iron) (RD21-2EB)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A steel panel.

[Features]
· For meter mounting panels, display panels, and blind panels.

 
Part Number
RD21-2EB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (width)
(mm)
Dimension (vertical)
(mm)
Standard Paint Color

฿ 1,026.54

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10482.588EIALight beige paint

Loading...

  1. 1

Basic Information

Material Iron Dimension (depth)(mm) 15 Material Iron t1.6