1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blank Panel (aluminum body)

Blank Panel (aluminum body)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,101.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For meter mounting panels, display panels, and blind panels.

 
Part Number
RD21-5JA
RD21-10JA
RD21-20JA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (vertical)
(mm)

฿ 2,101.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 1049

฿ 2,489.16

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 1099

฿ 3,615.43

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10199

Loading...

  1. 1

Basic Information

Material Aluminum Dimension (width)(mm) 480 Dimension (depth)(mm) 15
Standard JIS Material Aluminum type material, hairline finish Surface Treatment Anodized Aluminum