1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Table (Part Number)

Table
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,190.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact pull-out type.

[Features]
· Compact pull-out type. The table surface is treated with a polyester resin, producing a cream colored finish.
- Aluminum is used for the frame and handle, matching the rack main body.
- Fixing brackets (two) are included to ensure that the rear section does not lift up during use.

 
Part Number
RD17-31EA
RD17-35JA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Nominal Outer diameter dimensions (W x H x D)
(mm)

฿ 9,655.67

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 10EIA1U482.5x43.5x365

฿ 9,190.44

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 10JIS-480x49x365

Loading...

  1. 1

Basic Information

Type Plate Material Table body: wooden board with decorative sheet 15 mm Surface Treatment Front Panel: Anodized