1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RDK Base Mount for Free Access Floor Use and (D) ARC Use (Part Number)

RDK Base Mount for Free Access Floor Use and (D) ARC Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,790.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ARC base mount for free access floor use.

[Features]
· Adjusts to the height of the computer room or office free access floor.
• Level adjustment model (RDK-A) can be adjusted to a height of 100 mm. (However, the -□2RA series adjustment range is 50 mm.)

 
Part Number
RDK50-57RJ
RDK50-5715R
RDK50-571RN
RDK60-57RJ
RDK60-571RN
RDK70-57RJ
RDK70-571RN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Height (mm)
(mm)
Dimension/Depth (mm)
(mm)
Dimension H (vertical)
(mm)
Dimension D (depth)
(mm)
Type Compatible Model

฿ 9,260.14

ENCLOSURE ACCESSORIES 1 Piece(s) 12 Day(s) 10100500100500Connecting type(D)ARC50-57□

฿ 9,827.46

ENCLOSURE ACCESSORIES 1 Piece(s) 12 Day(s) 10150500150500-(D)ARC50-57□

฿ 6,790.65

ENCLOSURE ACCESSORIES 1 Piece(s) 12 Day(s) 10100500100500-(D)ARC50-57□

฿ 9,763.95

ENCLOSURE ACCESSORIES 1 Piece(s) 12 Day(s) 10100600100600Connecting type(D)ARC60-57□

฿ 7,380.64

ENCLOSURE ACCESSORIES 1 Piece(s) 12 Day(s) 10100600100600-(D)ARC60-57□

฿ 10,373.21

ENCLOSURE ACCESSORIES 1 Piece(s) 12 Day(s) 10100700100700Connecting type(D)ARC70-57□

฿ 8,070.78

ENCLOSURE ACCESSORIES 1 Piece(s) 12 Day(s) 10100700100700-(D)ARC70-57□

Loading...

  1. 1

Basic Information

Application Base Dimension/Width (mm)(mm) 571 Dimension W (width)(mm) 571
Material Iron Paint Color Black