1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RDK Free Access Floor Platform (Part Number)

RDK Free Access Floor Platform
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,070.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adjusts to the height of the computer room or office free access floor.
• In the level adjustment model (RDK-A), height adjustment is possible within a 100 mm range (however, for the -□2FSA series, the adjustment range is 50 mm).

 
Part Number
RDK60-6FSJ
RDK60-7FSJ
RDK60-61FSN
RDK60-71FSN
RDK70-6FSJ
RDK70-61FSN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Width (mm)
(mm)
Dimension/Depth (mm)
(mm)
Dimension W (width)
(mm)
Dimension D (depth)
(mm)
Type Compatible Model

฿ 9,779.45

ENCLOSURE ACCESSORIES 1 Piece(s) 11 Day(s) 10600583600583Connecting typeFS60-7□

฿ 9,949.91

ENCLOSURE ACCESSORIES 1 Piece(s) 11 Day(s) 10700583700583Connecting typeFS60-7□

฿ 7,070.70

ENCLOSURE ACCESSORIES 1 Piece(s) 11 Day(s) 10600583600583-FS60-6□

฿ 7,163.68

ENCLOSURE ACCESSORIES 1 Piece(s) 11 Day(s) 10700583700583-FS60-7□

฿ 10,388.70

ENCLOSURE ACCESSORIES 1 Piece(s) 11 Day(s) 10600683600683Connecting typeFS70-6□

฿ 7,543.89

ENCLOSURE ACCESSORIES 1 Piece(s) 11 Day(s) 10600683600683-FS70-6□

Loading...

  1. 1

Basic Information

Application Base Dimension/Height (mm)(mm) 100 Dimension H (vertical)(mm) 100
Material Iron Paint Color Black