1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NBE circuit breaker (economy type) E series recessed type high volume (Part Number)

NBE circuit breaker (economy type) E series recessed type high volume
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,448.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an embedded type, high capacity circuit breaker.

 
Part Number
NE62AF2P60A
NE63AF3P60A
NE102AF2P60A
NE102AF2P75A
NE102AF2P100A
NE103AF3P60A
NE103AF3P75A
NE103AF3P100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Dimension width
(mm)
Dimension depth
(mm)
Rated insulation voltage
(V)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 415 V
(kA)
Terminal structure

฿ 4,448.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 60AF102.526095144AC500-5For crimp terminal M6

฿ 4,775.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 60AF102.5360120144AC500-5For crimp terminal M6

฿ 7,357.41

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF357.5260115199AC6007.510For crimp terminal M8

฿ 7,357.41

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF357.5275115199AC6007.510For crimp terminal M8

฿ 7,357.41

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF357.52100115199AC6007.510For crimp terminal M8

฿ 8,083.05

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF357.5360150199AC6007.510For crimp terminal M8

฿ 8,083.05

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF357.5375150199AC6007.510For crimp terminal M8

฿ 8,083.05

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF357.53100150199AC6007.510For crimp terminal M8

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Embedded Type
Representative Standard PSE Dimension height(mm) 200 Rated Operating Voltage(V) DC250
Excess current tripping format Thermal - electromagnet Reverse Connections Applicable Compatible Standards JIS C 8201-2-1 Ann2
Standard accessories Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw