(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is an embedded type, high capacity circuit breaker.
Part Number |
---|
NE103AF3P75A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Dimension width (mm) | Dimension depth (mm) | Rated insulation voltage (V) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 415 V (kA) | Terminal structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,083.05 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | [100AF to 199AF] 100AF | 35 | 7.5 | 3 | 75 | 150 | 199 | AC600 | 7.5 | 10 | For crimp terminal M8 |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Fasten With Screws | Connection Method | Embedded Type |
---|---|---|---|---|---|
Representative Standard | PSE | Dimension height(mm) | 200 | Rated Operating Voltage(V) | DC250 |
Excess current tripping format | Thermal - electromagnet | Reverse Connections | Applicable | Compatible Standards | JIS C 8201-2-1 Ann2 |
Standard accessories | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw |
Please check the type/dimensions/specifications of the part NE103AF3P75A in the NBE circuit breaker (economy type) E series recessed type high volume series.
Part Number |
---|
NE102AF2P60A |
NE102AF2P75A |
NE103AF3P100A |
NE103AF3P60A |
NE62AF2P60A |
NE63AF3P60A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Dimension width (mm) | Dimension depth (mm) | Rated insulation voltage (V) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 415 V (kA) | Terminal structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,357.41 | 1 Piece(s) | 9 Day(s) | [100AF to 199AF] 100AF | 35 | 7.5 | 2 | 60 | 115 | 199 | AC600 | 7.5 | 10 | For crimp terminal M8 | ||
฿ 7,357.41 | 1 Piece(s) | 9 Day(s) | [100AF to 199AF] 100AF | 35 | 7.5 | 2 | 75 | 115 | 199 | AC600 | 7.5 | 10 | For crimp terminal M8 | ||
฿ 8,083.05 | 1 Piece(s) | 9 Day(s) | [100AF to 199AF] 100AF | 35 | 7.5 | 3 | 100 | 150 | 199 | AC600 | 7.5 | 10 | For crimp terminal M8 | ||
฿ 8,083.05 | 1 Piece(s) | 9 Day(s) | [100AF to 199AF] 100AF | 35 | 7.5 | 3 | 60 | 150 | 199 | AC600 | 7.5 | 10 | For crimp terminal M8 | ||
฿ 4,448.79 | 1 Piece(s) | 9 Day(s) | 60AF | 10 | 2.5 | 2 | 60 | 95 | 144 | AC500 | - | 5 | For crimp terminal M6 | ||
฿ 4,775.33 | 1 Piece(s) | 9 Day(s) | 60AF | 10 | 2.5 | 3 | 60 | 120 | 144 | AC500 | - | 5 | For crimp terminal M6 |
How can we improve?
How can we improve?