1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GE-PL·GE-PH leakage breaker with plug-in unit (economical) (Part Number)

GE-PL·GE-PH leakage breaker with plug-in unit (economical)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,333.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Leakage breaker with plug-in unit.
· Surface breaker and IPlug (plug-in unit) constitutes a breaker with a plug-in unit.

 
Part Number
GE52APH2P20AF30
GE52APH2P30AF30
GE52APH2P40AF30
GE52APH2P50AF30
GE52APL2P20AF30
GE52APL2P30AF30
GE52APL2P40AF30
GE52APL2P50AF30
GE53APH3P20AF30H
GE53APH3P20AF100H
GE53APH3P30AF30H
GE53APH3P30AF100H
GE53APH3P40AF30H
GE53APH3P40AF100H
GE53APH3P50AF30H
GE53APH3P50AF100H
GE53APL3P20AF30H
GE53APL3P20AF100H
GE53APL3P30AF30H
GE53APL3P30AF100H
GE53APL3P40AF30H
GE53APL3P40AF100H
GE53APL3P50AF30H
GE53APL3P50AF100H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Dimension depth
(mm)
Rated Voltage

฿ 6,998.95

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2100, 200, 240 shared2030198Less than AC200 V

฿ 6,998.95

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2100, 200, 240 shared3030198Less than AC200 V

฿ 6,998.95

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2100, 200, 240 shared4030198Less than AC200 V

฿ 6,998.95

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2100, 200, 240 shared5030198Less than AC200 V

฿ 6,333.78

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2100, 200, 240 shared2030154Less than AC200 V

฿ 6,333.78

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2100, 200, 240 shared3030154Less than AC200 V

฿ 6,333.78

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2100, 200, 240 shared4030154Less than AC200 V

฿ 6,333.78

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2100, 200, 240 shared5030154Less than AC200 V

฿ 7,180.36

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared2030198AC415V support

฿ 7,180.36

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared20100198AC415V support

฿ 7,180.36

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared3030198AC415V support

฿ 7,180.36

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared30100198AC415V support

฿ 7,180.36

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared4030198AC415V support

฿ 7,180.36

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared40100198AC415V support

฿ 7,180.36

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared5030198AC415V support

฿ 7,180.36

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared50100198AC415V support

฿ 6,515.19

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared2030154AC415V support

฿ 6,515.19

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared20100154AC415V support

฿ 6,515.19

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared3030154AC415V support

฿ 6,515.19

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared30100154AC415V support

฿ 6,515.19

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared4030154AC415V support

฿ 6,515.19

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared40100154AC415V support

฿ 6,515.19

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared5030154AC415V support

฿ 6,515.19

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared50100154AC415V support

Loading...

  1. 1

Basic Information

Ampere frame AF 50AF Rated block capacity AC 100 V(kA) 10 Rated block capacity AC 200 V(kA) 10
Mounting Method Fasten With Screws Representative Standard PSE Dimension height(mm) 252
Dimension width(mm) 75 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Insert shape
Type High Speed Type Excess current tripping format Thermal - electromagnet Terminal structure Wire press terminal M5
Reverse Connections Not Applicable Standard accessories Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw