(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Back side type leakage breaker.
Part Number |
---|
GE52AB2P20AF30 |
GE52AB2P30AF30 |
GE52AB2P40AF30 |
GE52AB2P50AF30 |
GE53AB3P20AF30H |
GE53AB3P20AF100H |
GE53AB3P30AF30H |
GE53AB3P30AF100H |
GE53AB3P40AF30H |
GE53AB3P40AF100H |
GE53AB3P50AF30H |
GE53AB3P50AF100H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,773.65 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 100, 200, 240 shared | 20 | 30 | Less than AC200 V | ||
฿ 4,773.65 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 100, 200, 240 shared | 30 | 30 | Less than AC200 V | ||
฿ 4,773.65 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 100, 200, 240 shared | 40 | 30 | Less than AC200 V | ||
฿ 4,773.65 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 100, 200, 240 shared | 50 | 30 | Less than AC200 V | ||
฿ 5,269.50 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 100, 200, 415 shared | 20 | 30 | AC415V support | ||
฿ 5,269.50 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 100, 200, 415 shared | 20 | 100 | AC415V support | ||
฿ 5,269.50 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 100, 200, 415 shared | 30 | 30 | AC415V support | ||
฿ 5,269.50 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 100, 200, 415 shared | 30 | 100 | AC415V support | ||
฿ 5,269.50 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 100, 200, 415 shared | 40 | 30 | AC415V support | ||
฿ 5,269.50 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 100, 200, 415 shared | 40 | 100 | AC415V support | ||
฿ 5,269.50 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 100, 200, 415 shared | 50 | 30 | AC415V support | ||
฿ 5,269.50 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 100, 200, 415 shared | 50 | 100 | AC415V support |
Loading...
Ampere frame AF | 50AF | Rated block capacity AC 100 V(kA) | 10 | Rated block capacity AC 200 V(kA) | 10 |
---|---|---|---|---|---|
Mounting Method | Fasten With Screws | Representative Standard | PSE | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available |
Connection Method | Backside shape | Type | High Speed Type | Excess current tripping format | Thermal - electromagnet |
Terminal structure | Wire press terminal M5 | Reverse Connections | Not Applicable | Standard accessories | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw |
How can we improve?
How can we improve?