(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A temperature adjustment unit for the versatile MELSEC-Q series
Temperature control unit (MELSEC-Q Series) image
Control Output | Transistor output | ||
---|---|---|---|
Number of Temperature Input Points | 4 channels / unit | ||
Compatible Resistance Temperature Detector | Pt100, JPt100 | ||
Accuracy | Indication Accuracy | Ambient Temperature: 25±5°C | Full scale×(±0.3%) |
Ambient Temperature: 0 to 55°C | Full scale×(±0.7%) | ||
Sampling Cycle | 500 ms / 4 channels | ||
Control Output Period | 1 to 100 s | ||
Input Impedance | 1 MΩ | ||
Input Filter | 0 to 100 s (0: input filter OFF) | ||
Setting of Sensor Correction Value | -50.00 to 50.00% | ||
Operation in Case of Sensor Input Disconnection | Upscale processing | ||
Temperature Control System | PID ON/OFF pulse or 2-position control | ||
PID Constant Range | PID Constant Setting | Setting by auto-tuning is possible | |
Proportional Band (P) | 0.0 to 1,000.0% (0.0: 2-position control) | ||
Integral Time (I) | 0 to 3,600 s (0: P control, PD control) | ||
Derivative Time (D) | 0 to 3,600 s (0: P control, PI control) | ||
Target Value Setting Range | Within the temperature range set by the platinum temperature-sensing resistance used | ||
Dead Zone Setting Range | 0.1 to 10.0% | ||
Transistor Output | Output Signal | ON/OFF Pulse | |
Rated Load Voltage | 10 to 30 V DC | ||
Maximum Load Current | 0.1 A / 1 point, 0.4 A / 1 common | ||
Maximum Inrush Current | 0.4 A, 10 ms | ||
Leakage Current When OFF | 0.1 mA or less | ||
Maximum Voltage Drop When ON | 1.0 V DC (TYP.) at 0.1 A, 2.5 V DC (MAX.) at 0.1 A | ||
Response Time | OFF→ON | 2 ms or less | |
ON→OFF | 2 ms or less | ||
Insulation Method | Between input terminal and sequencer power supply, between input channels: transformer insulation | ||
Dielectric Strength | Between input terminal and sequencer power supply, between input channels: 500 V AC for 1 min | ||
Insulation Resistance | Between input terminal and sequencer power supply, between input channels: 500 V DC 20 MΩor more | ||
External Wiring Connection Method | 18-point screw terminal block (M3 screw) | ||
Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | ||
5 V DC Internal Current Consumption | 0.29 A | ||
External Dimensions | Height (H) | 98 mm | |
Width (W) | 27.4 mm | ||
Depth (D) | 112 mm | ||
Weight | 0.20 kg |
Part Number |
---|
Q64TCRTN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,382.00 ฿ 14,922.08 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day |
Loading...
Type | Temperature control | Number of Input Points (Number of Input CH) | 4 | Input I/F (Input Target) | Temperature Measuring Resistor |
---|---|---|---|---|---|
Connection Terminal | Terminal Block | Representative Standard | CE / UL / CUL | Applicable sequencer | MELSEC-Q Series |
Temperature Control System | PID ON/OFF Pulse or Dual Position Control | Heater Burnout Detection Function | NA |
Please check the type/dimensions/specifications of the part Q64TCRTN in the Temperature Adjustment Unit (MELSEC-Q Series) series.
How can we improve?
How can we improve?