(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A board-to-board connector that is easy to insert and will remain securely connected.
[Features]
· A low profile economy type circuit switching connector.
· Features a low profile with a height (from atop the circuit board) of just 5.8 mm (Model XJ8) or 6.8 mm (Model XG8S/T).
· A 2.54-mm grid high density mounting type that can be used both vertically and horizontally.
· Available in 1 to 3 row arrangements.
· Compatible with through holes with a diameter of ø0.8 mm.
· A 2-point contact structure with high contact reliability.
[Applications]
· Ideal for use as a PCB short-circuit terminal.
XG8S-□□31 external appearance
XG8S-□□31 external dimensions
PCB processing dimensions
XG8T-□□31 external appearance
XG8T-□□31 dimensional outline drawing
PCB processing dimensions
XJ8A-0211/XJ8A-0241/XJ8A-0214 external appearance
XJ8A-0211/XJ8A-0241/XJ8A-0214 dimensional outline drawing
Specifications | Gold Plated Product | Tin Plated Product |
---|---|---|
Rated Current | 2 A | |
Rated Voltage | 300 V AC | |
Contact Resistance | 20 mΩ or Less (20 mV or Less, 100 mA or Less) | |
Insulation Resistance | 103 MΩ or More (at 500 V DC) | |
Voltage Endurance | 750 V AC 1 min (Leak Current 1 mA or Less) | |
Overall Insertion Force | 1.96 N or Less | 7.85 N or Less |
Overall Removal Force | 0.39 N or More | 0.98 N or More |
Insertion/Removal Tolerance | 50 | 20 |
Ambient Operating Temperature | -55 to +105℃ (No icing at low temperatures) |
Type | Model XJ8A | Model XJ8B/C/D | Model XG8S/T |
---|---|---|---|
Housing | Glass Impregnated PBT Resin (UL94V-0) / Black, Natural | Glass Impregnated PPS Resin (UL94V-0) / Black | Glass Impregnated PBT Resin (UL94V-0) / Black |
Contact | Phosphor bronze / nickel base gold plated (0.15 μm) | Brass / nickel base gold plated (0.15 μm) | Brass / nickel base gold plated (0.15 μm) |
Phosphor bronze / nickel base tin plated (2.0 μm) | - | Brass / nickel base tin plated (2.0 μm) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Circuit Board Attachment Method | Contact part plating | Terminal part plating | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.00 ฿ 9.96 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 2 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 13.00 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 3 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 18.00 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 4 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 27.00 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 6 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 37.00 ฿ 31.43 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 8 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 12.00 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 2 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 12.00 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 2 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Silver plating (2.0 μm) | Nickel base Silver plating (2.0 μm) | 2-Row Type | ||
฿ 25.00 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 4 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 37.00 | CONNECTORS | 1 Piece(s) | 50 Day(s) | Male (plug) | 6 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 48.00 ฿ 34.91 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 8 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 62.00 | OMR CONNECTORS | 5 Piece(s) | 50 Day(s) | Male (plug) | 10 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 75.00 | CONNECTORS | 1 Piece(s) | 50 Day(s) | Male (plug) | 12 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 88.00 | OMR CONNECTORS | 5 Piece(s) | 50 Day(s) | Male (plug) | 14 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 116.00 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 16 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 123.00 | CONNECTORS | 5 Piece(s) | 50 Day(s) | Male (plug) | 20 | 2 | AC300 | Solder | Straight | NA | - | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 18.00 | CONNECTORS | 1 Piece(s) | Same day | Female (socket) | 2 | - | - | - | - | - | UL | - | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | Black | ||
฿ 40.00 | CONNECTORS | 1 Piece(s) | 3 Day(s) | Female (socket) | 2 | - | - | - | - | - | UL | - | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | Natural | ||
฿ 15.00 | CONNECTORS | 1 Piece(s) | Same day | Female (socket) | 2 | - | - | - | - | - | UL | - | Nickel base Silver plating (2.0 μm) | Nickel base Silver plating (2.0 μm) | Black | ||
฿ 22.00 ฿ 13.10 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 2 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 36.00 ฿ 29.88 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 3 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 40.00 | OMR CONNECTORS | 5 Piece(s) | 50 Day(s) | Male (plug) | 4 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 50.00 ฿ 39.05 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 5 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 69.00 ฿ 39.64 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 6 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 78.00 | OMR CONNECTORS | 2 Piece(s) | 50 Day(s) | Male (plug) | 8 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 153.00 | OMR CONNECTORS | 2 Piece(s) | 50 Day(s) | Male (plug) | 16 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 25.00 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 2 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 45.00 | CONNECTORS | 1 Piece(s) | 50 Day(s) | Male (plug) | 4 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 70.00 ฿ 49.15 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 6 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 95.00 ฿ 71.33 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 8 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 98.00 | OMR CONNECTORS | 2 Piece(s) | 50 Day(s) | Male (plug) | 10 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 117.00 ฿ 78.02 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 12 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 137.00 | CONNECTORS | 2 Piece(s) | 50 Day(s) | Male (plug) | 14 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 185.00 | CONNECTORS | 1 Piece(s) | 50 Day(s) | Male (plug) | 16 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type | ||
฿ 36.00 ฿ 29.88 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 3 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type | ||
฿ 58.00 | CONNECTORS | 1 Piece(s) | 50 Day(s) | Male (plug) | 6 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type | ||
฿ 88.00 | OMR CONNECTORS | 2 Piece(s) | 50 Day(s) | Male (plug) | 9 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type | ||
฿ 137.00 ฿ 67.10 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 12 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type | ||
฿ 145.00 | OMR CONNECTORS | 2 Piece(s) | 50 Day(s) | Male (plug) | 15 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type | ||
฿ 177.00 | OMR CONNECTORS | 2 Piece(s) | 50 Day(s) | Male (plug) | 18 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type | ||
฿ 205.00 | CONNECTORS | 1 Piece(s) | 50 Day(s) | Male (plug) | 21 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type | ||
฿ 233.00 | CONNECTORS | 1 Piece(s) | 50 Day(s) | Male (plug) | 24 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 3-line type |
Loading...
Connector Shape | Square shape | Connector series initials | V/W/X | Application | For PCB |
---|---|---|---|---|---|
Type | Shorting connector | Withstand Voltage(One min/leak current 1 mA or less) | AC750V |
How can we improve?
How can we improve?