(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A board-to-board connector that is easy to insert and will remain securely connected.
[Features]
· A low profile economy type circuit switching connector.
· Features a low profile with a height (from atop the circuit board) of just 5.8 mm (Model XJ8) or 6.8 mm (Model XG8S/T).
· A 2.54-mm grid high density mounting type that can be used both vertically and horizontally.
· Available in 1 to 3 row arrangements.
· Compatible with through holes with a diameter of ø0.8 mm.
· A 2-point contact structure with high contact reliability.
[Applications]
· Ideal for use as a PCB short-circuit terminal.
XG8S-□□31 external appearance
XG8S-□□31 external dimensions
PCB processing dimensions
XG8T-□□31 external appearance
XG8T-□□31 dimensional outline drawing
PCB processing dimensions
XJ8A-0211/XJ8A-0241/XJ8A-0214 external appearance
XJ8A-0211/XJ8A-0241/XJ8A-0214 dimensional outline drawing
Specifications | Gold Plated Product | Tin Plated Product |
---|---|---|
Rated Current | 2 A | |
Rated Voltage | 300 V AC | |
Contact Resistance | 20 mΩ or Less (20 mV or Less, 100 mA or Less) | |
Insulation Resistance | 103 MΩ or More (at 500 V DC) | |
Voltage Endurance | 750 V AC 1 min (Leak Current 1 mA or Less) | |
Overall Insertion Force | 1.96 N or Less | 7.85 N or Less |
Overall Removal Force | 0.39 N or More | 0.98 N or More |
Insertion/Removal Tolerance | 50 | 20 |
Ambient Operating Temperature | -55 to +105℃ (No icing at low temperatures) |
Type | Model XJ8A | Model XJ8B/C/D | Model XG8S/T |
---|---|---|---|
Housing | Glass Impregnated PBT Resin (UL94V-0) / Black, Natural | Glass Impregnated PPS Resin (UL94V-0) / Black | Glass Impregnated PBT Resin (UL94V-0) / Black |
Contact | Phosphor bronze / nickel base gold plated (0.15 μm) | Brass / nickel base gold plated (0.15 μm) | Brass / nickel base gold plated (0.15 μm) |
Phosphor bronze / nickel base tin plated (2.0 μm) | - | Brass / nickel base tin plated (2.0 μm) |
Part Number |
---|
XJ8B-0211 |
XJ8C-0211 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Circuit Board Attachment Method | Contact part plating | Terminal part plating | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22.00 ฿ 13.10 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 2 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | ||
฿ 25.00 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 2 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type |
Loading...
Connector Shape | Square shape | Connector series initials | V/W/X | Application | For PCB |
---|---|---|---|---|---|
Type | Shorting connector | Withstand Voltage(One min/leak current 1 mA or less) | AC750V |
How can we improve?
How can we improve?