1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi counter/timer (DIN72×72) H8BM-R (Part Number)

Multi counter/timer (DIN72×72) H8BM-R
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 23,324.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Incorporates 9 counters (timers). The iterations of machine use and duration are counted, to predict the maintenance period

[Features]
· The nine counters may even be used as accumulation timers (may be used with a mixture of counter and timer functions).
· The output of the notification of the maintenance period is individually output.
· Incorporates an advance report display equipment stoppage output function.
· The setting part has oil resistance IP54, i.e. resistant to water and oil.
· Easy-to-change value setting all digit key format.
· A compact type DIN72 × 72 mm, with a short barrel type which is 79 mm deep.
· Incorporates a key protect function preventing erroneous operation.
· The output is NPN/PNP multiple.
· Can be connected directly to a two wire DC sensor.
· UL, CSA standard acquired.
· May also be used as a multistage preset counter.

 
Part Number
H8BM-RA DC24SALE
H8BM-RAD DC24SALE
H8BM-RB DC24SALE
H8BM-RBD DC24SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 41,176.00

฿ 24,705.60

DISPLAYCOUNTER 1 Piece(s) Same day -

฿ 23,324.00

฿ 17,609.62

DISPLAY COUNTER 1 Piece(s) Same day -

฿ 29,287.00

฿ 15,246.81

DISPLAYCOUNTER 1 Piece(s) Same day 10

฿ 27,965.00

฿ 15,730.31

DISPLAYCOUNTER 1 Piece(s) 14 Day(s) 10

Loading...

  1. 1

Basic Information

Type Total counter Display method LCD Display Digits 6 digits
Count input (CH = N) 9 Mounting Method Panel Panel cut dimensions 68x68
Power Supply Voltage Dedicated to DC Output Transistor Prescale NA
Representative Standard CE / UL / CSA Dimension vertical(mm) 75 Dimension width(mm) 75
Dimension depth(mm) 64.5 Classification Multi-counter/timer MAX input frequency (MAX counting speed) (Hz) 30Hz/500Hz
Power supply voltage details(V) DC24 Computing Method Addition Power outage recording function Available
Output Specification Open Collector Protective Structure IP54 oil resistant type