1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Program Relay ZEN (ZEN-10C1DR-D-V2)

RELAY

Program Relay ZEN (ZEN-10C1DR-D-V2)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple programmable relay.
[Features]
·ZEN, which is ideal for simple control, has been upgraded and renewed.
·Full of functions in a compact body (width 70 mm × length 90 mm).
· A single unit combining relay, timer, counter, and time switch functionality.
· No need to individually wire the timer and relay etc., greatly reducing the amount of wiring steps.
· Multiple-day operation and pulse operation have been added. Time control settings are easy to configure, without complicated programming.
· RS-485 communications types also available as part of the product series. Can remotely monitor the ZEN control status.
· Features a counter function that can count up to 8 digits. The maximum count for DC power supply models is 150 Hz.
· The twin-timer function allows you to set ON and OFF times separately, greatly simplifying repetitive operations. Helps reduce the program capacity.

Programmable Relay ZEN Specifications

Programmable Relay ZEN: related images

ZEN external appearance

Rating

FormatModel ZEN-□C□AR-A-V2 / Model ZEN-8E1ARModel ZEN-□C□D□-D-V2 / Model ZEN-8E1D□
Power Supply Voltage100 to 240 V AC 50/60 Hz12 to 24 V DC (ripple inclusion rate 5% or less)
Allowable Power Supply Voltage85 to 264 V AC10.8 to 28.8 V DC
Power ConsumptionCPU unit (single unit)
· Model ZEN-10C1AR-A-V2 / Model ZEN-10C2AR-A-V2/
Model ZEN-10C3AR-A-V2
5 VA or less (100 V AC), 7 VA or less (240 V AC)
· Model ZEN-10C4AR-A-V2
6 VA or less (100 V AC), 8 VA or less (240 V AC)
· Model ZEN-20C□AR-A-V2
7 VA or less (100 V AC), 10 VA or less (240 V AC)

CPU unit (with 3 × expansion I/O units connected)
· Model ZEN-10C1AR-A-V2 / Model ZEN-10C2AR-A-V2
6 VA or less (100 V AC), 8 VA or less (240 V AC)
· Model ZEN-10C4AR-A-V2
7 VA or less (100 V AC), 9 VA or less (240 V AC)
· Model ZEN-20C□AR-A-V2
8 VA or less (100 V AC), 11 VA or less (240 V AC)

Expansion I/O unit
· Model ZEN-8E1AR
3 VA or less (100 V AC), 4 VA or less (240 V AC)
CPU Unit (single unit)
· Model ZEN-10C□DR-D-V2 3W or less (12/24 V DC)
(Model ZEN-10C3DR-D-V2 is 2.8 W or less)
· Model ZEN-10C□DT-D-V2 is 2 W or less (12/24 V DC)
· Model ZEN-20C□DR-D-V2 is 4 W or less (12/24 V DC)
· Model ZEN-20C□DT-D-V2 is 2 W or less (12/24 V DC)

CPU unit (with 3 × expansion I/O units connected)
· Model ZEN-10C□DR-D-V2 is 4 W or less (12/24 V DC)
· Model ZEN-10C□DT-D-V2 is 3 W or less (12/24 V DC)
· Model ZEN-20C□DR-D-V2 is 5 W or less (12/24 V DC)
· Model ZEN-20C□DT-D-V2 is 3 W or less (12/24 V DC)

Expansion I/O unit
· Model ZEN-8E1DR is 2 W or less (12/24 V DC)
Inrush CurrentModel ZEN-10C□AR-A-V2: 4.5 A or less
Model ZEN-20C□AR-A-V2: 4.5 A or less
Model ZEN-8E1AR: 4 A or less
Model ZEN-10C□D□-D-V2: 30 A or less
Model ZEN-20C□D□-D-V2: 30 A or less
Model ZEN-8E1DR: 15 A or less
Ambient Operating Temperature0 to +55°C (LED type is −25 to +55°C)
Ambient Storage Temperature−20 to +75°C(For LED type, −40 to +75°C)
Ambient Operating Humidity10 to 90% RH (assuming no condensation)
Operating Ambient AtmosphereMust be no corrosive gas
Mounting MethodSurface mounting, DIN rail mounting (standard mounting, upward mounting)*
Terminal BlockTerminal block for solid wire (use solid wire or strand wire)
Terminal block tightening torque0.565 to 0.6 N·m (5 to 5.3 in-lb)
Protective StructureIP20 (built-into panel type)
  • *1. Can be mounted on 35-mm DIN track.

Performance

Control MethodStored program method
Input/Output Control MethodCyclic scan method
Programming LanguageLadder diagram
Program Capacity96 lines (3 × input conditions and 1 × output per line)
Maximum Number Of Control I/O Points44 points—CPU Units with 20 I/O points: 12 inputs and 8 outputs *1
Expansion I/O Units: 4 inputs and 4 outputs each, × 3 Units
LCD Display *212 digits (characters) × 4 lines, with backlight
Operation Buttons *28 (4 × cursor buttons and × 4 operation buttons)
User Program RetentionCPU-Unit Built-In Internal EEPROM, Memory Cassette (optional)
Power Interruption HoldInternal holding relay status, holding timer/counter present values, calendar and clock (year, month, day of month, day of week, time)
· Super capacitor backup time: 2 days or more (25°C)
· Life of optional battery life: 10 years or more (25°C)
Calendar and clock function *2Time accuracy: ±15 secs per month (25°C)
Maximum Counting Speed150 Hz: 8-digit counter (F) set to high-speed operations (with DC power supplies only) *3
Timer accuracy*40.01 secs unit: −0.05% −10 ms max.
min/s unit: −0.05% −1 s max.
h/min unit: −0.05% −1 min max.
Insulation ResistanceBetween power supply terminal and batch input terminals − batch output terminals, between mutual output terminals
Between all terminals of the CPU unit − all terminals of the expansion I/O unit: 20 MΩ min. (with 500 V DC ohmmeter)
Insulation· Reinforced insulation
Between power supply or input terminals and output terminals, Between terminals of different output circuits, Between all terminals of the CPU unit and all terminals of the expansion I/O unit
· No separation
Between power supply and input terminals of the same unit, Between power supply terminals of CPU Unit and PC connector
Between battery unit connector, or all expansion unit connectors
Dielectric StrengthBetween power supply terminal and batch input terminals − batch output terminals, between mutual output terminals
Between all terminals of the CPU unit − all terminals of the expansion I/O unit: 2,300 V AC, 50/60 Hz for 1 min. (leakage current 1 mA max.)
Vibration ResistanceConforms to IEC60068-2-6, 5 to 9 Hz with 3.5-mm single amplitude, 9 to 150 Hz acceleration 9.8 m/s2, 10 sweeps each in X, Y, and Z directions (1 octave/min)
Shock ResistanceConforms to IEC60068-2-27, 147 m/s2, 3 times each in X, Y, and Z directions
Weight10 I/O point type: approx. 300 g max, 20 I/O point type: approx. 350 g max, Expansion I/O unit: approx. 120 g

*1. Up to 34 points for CPU units with 10 I/O points. With communications-type CPU Units, however, the CPU Unit has 6 inputs and 3 outputs, for a maximum of 33 I/O points.
* 2. Not provided for LED-type CPU unit without display (Model ZEN-□C2□□-□-V2).
* 3. 150 Hz or less with a large ladder program capacity. For details, see "8-Digit Counter Operations" in the catalog.
* 4. -0.05% is the ratio relative to the set value.

"m-h3--wysiwyg">System Configuration
Programmable Relay ZEN: related images

Note 1. Up to 3 expansion I/O units can be connected (excluding economy type CPU units). Note that AC input type expansion I/O units cannot be connected to a DC power supply type CPU unit.
Note 2. The PC connection cable and memory cassette cannot be equipped at the same time.
Note 3. On the LED (no LCD) type, a program cannot be formed with just the CPU single unit, so support software or a memory cassette will be necessary.

  • *See the catalog for communication functions, applicable standards, and dimensional outline drawings.
Part Number
ZEN-10C1DR-D-V2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width
(mm)
Classification Number of I/Os LCD Power Supply Voltage Output Format

฿ 7,663.00

฿ 5,210.84

RELAY 1 Piece(s) Same day 70Standard LCD type10AvailableVDC 12–24Relay

Loading...

  1. 1
 

Basic Information

Application Program relay Terminal shape Screw terminal Dimension height(mm) 90
Dimension depth(mm) 56 Type CPU unit

Please check the type/dimensions/specifications of the part ZEN-10C1DR-D-V2 in the Program Relay ZEN series.

Products with similar specification

Part Number
ZEN-10C1AR-A-V2
ZEN-10C1DT-D-V2
ZEN-10C2AR-A-V2
ZEN-10C2DR-D-V2
ZEN-10C3AR-A-V2
ZEN-10C3DR-D-V2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension width
(mm)
Classification Number of I/Os LCD Power Supply Voltage Output Format

฿ 8,627.00

1 Piece(s) Same day 70Standard LCD type10AvailableVAC 100–240Relay

฿ 8,015.00

1 Piece(s) 45 Day(s) 70Standard LCD type10AvailableVDC 12–24Transistor

฿ 6,722.00

1 Piece(s) Same day 70LED type10NAVAC 100–240Relay

฿ 5,585.00

1 Piece(s) Same day 70LED type10NAVDC 12–24Relay

฿ 5,613.00

1 Piece(s) Same day 70Economy Type10AvailableVAC 100–240Relay

฿ 5,585.00

1 Piece(s) Same day 70Economy Type10AvailableVDC 12–24Relay