(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A switchable small electromagnetic contactor which can carry 440 V AC 40 A as a relay.
[Features]
· A multi-polar power relay which carries 440 V AC 40 A. Used like a contactor.
· The maximum load capacity is 160 A when using 4-pole parallel connections.
· Designed with few openings to help prevent dust and foreign substances from entering.
[Applications]
· Mainly used for control panels, industrial machinery etc.
A maximum load capacity of 160 A when using 4-pole connections
Relay main unit (12 V, 24 V DC) + auxiliary contact block set, 4-pole dimensional drawing
Structure | Contact Configuration | Rated Voltage | Format | ||
---|---|---|---|---|---|
Relay Main Body | Auxiliary Contact Block | ||||
Relay Main Body + Auxiliary Contact Block Set | 4 Poles + 2 Poles | 4 A | 2 a | 12, 24 V DC | Model G7Z-4A-20Z |
1 a 1 b | 24 V | Model G7Z-4A-11Z | |||
2 b | 24 V | Model G7Z-4A-02Z | |||
3 A 1 B | 1 a 1 b | 24 V | Model G7Z-3A1B-11Z | ||
2 A 2 B | 1 a 1 b | 24 V | Model G7Z-2A2B-11Z |
Relay main body + auxiliary contact block set (for screw terminals)
Rated Voltage (V) | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage | Release Voltage | Maximum Allowable Voltage | Power Consumption (W) | |
---|---|---|---|---|---|---|---|
On the Basis of Rated Voltage | |||||||
DC | 12 | 308 | 39 | 75% max. | 10% min. | 110% | Approx. 3.7 |
24 | 154 | 156 |
Ratings / Operation Coil
Format | Model G7Z-4A-□Z, Model G7Z-3A1B-□Z, Model G7Z-2A2B-□Z | |||
---|---|---|---|---|
Load | Resistive Load | Inductive Load (cosø = 0.3) | Resistive Load L/R = 1 ms | |
Contact Mechanism | Double break | |||
Contact Material | Ag alloy | |||
Rated Load | a-Contact | 440 V AC 40 A | 440 V AC 22 A | 110 V DC 5 A |
b Contact | 440 V AC 25 A | 440 V AC 10 A | 110 V DC 5 A | |
Rated Carry Current | a-Contact | 40 A * | ||
b Contact | 25 A | |||
Max. Contact Voltage Value | 480 V AC | 125 V DC | ||
Max. Contact Current Value | a-Contact | 40 A | 22 A | 5 A |
b Contact | 25 A | 10 A | 5 A | |
Maximum Switching Capacity Value | a-Contact | 17,600 VA | 9,680 VA | 550 W |
b Contact | 11,000 VA | 4,400 VA | 550 W | |
Failure Rate (P Level) (Reference Value) | 24 V DC 2 A |
Switch (Contact) / Relay Main Body
*Set of relay and auxiliary contact block: 45 to 60°C; for the continuous carry current, reduce 40 A by 0.7 A/°C.
Classification | Relay Main Body *5 | |
---|---|---|
Format | Model G7Z-4A-□Z Model G7Z-3A1B-□Z Model G7Z-2A2B-□Z | |
Contact Resistance *1 | 400 mΩ max. | |
Operating Time *2 | 50 ms max. | |
Recovery Time *2 | 50 ms max. | |
Maximum Switching Frequency | Mechanical | 1,800 operations/hr |
Rated Load | 1,200 operations/hr | |
Insulation Resistance *3 | 1,000 MΩ min. | |
Dielectric Strength | Between Coil And Contact | 4,000 V AC 50/60 Hz for 1 min |
Between Contacts of Different Polarity | 4,000 V AC 50/60 Hz for 1 min | |
Between Contacts of Same Polarity | 2,000 V AC 50/60 Hz for 1 min | |
Impulse Withstand Voltage | Between Coil And Contact | 10 kV 1.2 × 50 μs |
Between Contacts of Different Polarity | 10 kV 1.2 × 50 μs | |
Between Contacts of Same Polarity | 4.5 kV 1.2 × 50 μs | |
Vibration | Durability | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude) |
Malfunction | a-contact: 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude) b-contact: 10 to 32 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude) | |
Shock | Durability | Screw mounting: 700 m/s2, DIN track mounting: 500 m/s2 |
Malfunction | a-contact: 100 m/s2 b-contact: 25 m/s2 | |
Durability | Mechanical | 1,000,000 operations min. (at 1,800 operations/h, contact no load) |
Electrical *4 | AC resistive load: 80,000 operations AC inductive load: 80,000 operations DC resistive load: 100,000 operations (at 1,200 operations/hr, rated load) | |
Failure Rate (P Level) (Reference Value) *6 | 24 V DC 2 A | |
Ambient Operating Temperature | -25 to +60°C (assuming no icing or condensation) | |
Ambient Operating Humidity | 5 to 85% RH | |
Weight | Approx. 330 g |
Performance
*1. Measurement conditions: The contact resistance for the relay (G7Z) was measured with 1 A at 5 V DC using the voltage drop method. G73Z auxiliary Contact block: measured with 0.1 A at 5 VDC using the voltage drop method.
* 2. Measured with the rated voltage applied with any contact bounce ignored and at an ambient temperature of 23°C.
* 3. Measured with a 1,000 V DC ohmmeter at the same places that the dielectric strength was checked.
* 4. Ambient temperature: +23°C
*5. This value was measured at a switching frequency of 1,800 operations/hr.
* 6. The performance of the auxiliary contact block mounted on the G7Z is the same as that for the G73Z auxiliary contact block.
Part Number |
---|
G7Z-4A DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact Configuration | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Dimension depth (mm) | Auxiliary contact configuration | Contact mechanism | AC rated load (AUX contact) | DC rated load (AUX contact) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,626.00 ฿ 1,374.95 | RELAY | 1 Piece(s) | Same day | [Other] 4a | 40 | 24 | 60 | - | - | - | - |
Loading...
Application | Power | Terminal shape | Screw terminal | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Dimension height(mm) | 62 | Dimension width(mm) | 45 | AC rated load | AC440 40 A (a contact)/ 25 A (b contact) |
DC rated load | DC110 5 A (a contact)/ 5 A (b contact) |
Please check the type/dimensions/specifications of the part G7Z-4A DC24 in the Power relay G7Z series.
Part Number |
---|
G7Z-2A2B DC24 |
G7Z-4A-02Z DC24 |
G7Z-4A-11Z-R 24VDC |
G7Z-4A-20Z DC12 |
G7Z-4A-20Z DC24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Contact Configuration | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Dimension depth (mm) | Auxiliary contact configuration | Contact mechanism | AC rated load (AUX contact) | DC rated load (AUX contact) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,626.00 | 1 Piece(s) | 5 Day(s) | [Other] 2a2b | 40/25 | 24 | 60 | - | - | - | - | ||
฿ 1,649.18 | 1 Piece(s) | Same day | [Other] 4a | 40 | 24 | 84 | 2b | Crossbar twin | AC440V/1A | DC110V/0.5A | ||
฿ 3,045.00 | 1 Piece(s) | 50 Day(s) | [Other] 4a | 40 | 24 | 84 | - | Crossbar twin | - | DC110V/0.5A | ||
฿ 1,697.00 | 1 Piece(s) | Same day | [Other] 4a | 40 | 12 | 84 | 2a | Crossbar twin | AC440V/1A | DC110V/0.5A | ||
฿ 1,649.18 | 1 Piece(s) | Same day | [Other] 4a | 40 | 24 | 84 | 2a | Crossbar twin | AC440V/1A | DC110V/0.5A |
How can we improve?
How can we improve?