(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A connector-terminal block conversion unit which reduces the control panel wiring needed for input devices.
[Features]
· Power supply common terminal and LED operation indicators reduce control panel wiring for input devices.
· Power supply common provided for input devices.
· LEDs indicate at a glance whether input signals are ON or OFF.
· Mounts to a DIN track or via screws.
· Dedicated connecting cable available (sold separately).
[Applications]
· Use to reduce control panel wiring.
XW2C-20G5-IN16 external appearance
XW2C-20G5-IN16 dimensional outline drawing
Units: mm
Rated Current | 1 A / Common |
---|---|
Rated Voltage | 12 To 24 V DC |
Number Of Circuits | 16 Points |
Input Display | LED (Orange) |
Power Supply Voltage Range | 12 To 24 V DC ±5% |
LED Current | 24 V DC: 10 mA/point or less |
Insulation Resistance | 50 MΩ or more (at 500 V DC) |
Withstand Voltage | 500 V AC For 1 Min |
Ambient Operating Temperature | 0 to +55°C |
Wire connection drawing
Note: Photoelectric sensor and proximity sensor lead wire colors have changed in line with revisions to JIS standards.
Former colors are stated in parentheses ( ).
Part Number |
---|
XW2C-20G5-IN16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,288.00 ฿ 3,676.10 | INTERFACE TERMINAL | 1 Piece(s) | 26 Day(s) |
Loading...
Mounting Connector | MIL Connector | Terminal Block Connection Method | M3.5 screw | Number of Poles(Pole) | 20 |
---|---|---|---|---|---|
Mounting Method | Allows Both DIN Rail and Screw Mount | Pitch Between Terminals(mm) | 8.5 | Dimension vertical(mm) | 35 |
Dimension width(mm) | 160 | Dimension depth(mm) | 50 | Rated Current (A) Common(A) | 1 |
Rated Voltage (V)(V) | DC 12–24 | Mounted Connector: Plug / Socket | Plug (male) | Operation Indicator LED | Available |
Number of I/Os | 16 | I/O division | Input |
Please check the type/dimensions/specifications of the part XW2C-20G5-IN16 in the Connector Terminal Block Conversion Unit (Common Type) XW2C-20G5-IN16 series.
How can we improve?
How can we improve?