1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XC5 (Fine Fit), Optional Product (Part Number)

OMR CONNECTORS OPTION

XC5 (Fine Fit), Optional Product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 93.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·XC5 (Fine Fit) optional item. Supported models: DIN Connector XC5

Part Number
XC5G-96
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 93.00

OMR CONNECTORS OPTION 3 Piece(s) 26 Day(s)

Loading...

  1. 1
 

Basic Information

Type Housing Color Gray Type Housing for back plane
Classification For DIN connector 3 column arrangement Compatible Model DIN connector XC5 Number of Poles(Pole) 96(64)

Please check the type/dimensions/specifications of the part XC5G-96 in the XC5 (Fine Fit), Optional Product series.