(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·XC5 (DIN standard) optional item. Type: coding key
Part Number |
---|
XC5Z-0001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 104.00 ฿ 91.00 | CONNECTORS OPTION | 1 Piece(s) | 6 Day(s) |
Loading...
Type | Other | Material | PBT Resin | Color | White |
---|---|---|---|---|---|
Type | Coding key | Compatible Model | DIN connector XC5 | Note | In the DIN style, there are types that can not be used in a combination. |
Please check the type/dimensions/specifications of the part XC5Z-0001 in the XC5 (DIN Standard), Optional Product series.
How can we improve?
How can we improve?