(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small DIP 4-pin package SSR (for PCBs) with an input-output withstand voltage of 5,000 V AC.
[Features]
· A small, general-purpose MOS FET relay. Suitable for analog signal switching.
· Opto-isolated and features a withstand voltage of 5 kV AC between input and output.
· Provides a trigger LED forward current of 2 mA (maximum), helping in the miniaturization of equipment.
· Capable of micro-analog signal switching.
[Applications]
· For communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices.
· Useful for a broad range of applications. Simply mount onto the PCB of security devices etc.
G3VM-61AY/DY external appearance
PCB terminal dimensional drawing
Surface mount terminal dimensional drawing
G3VM-61AY/DY PCB processing dimensions
G3VM-61AY/DY mounting pad dimensions (recommended values)
Common items/Units: mm
Shape | Contact Configuration | Load Voltage (Maximum) * | Continuous Load Current (Maximum) * | Model | |
---|---|---|---|---|---|
PCB Terminal | Surface Mount Terminal | ||||
DIP 4 | 1a | 60 V | 500 mA | G3VM-61AY | G3VM-61DY |
*Continuous load current (maximum), load voltage (maximum): represents peak AC/DC.
Items | Symbols | G3VM-61AY G3VM-61DY | Unit | Conditions | |
---|---|---|---|---|---|
Input Side | LED Forward Current | IF | 30 | mA | - |
Repeated Peak LED Forward Current | IFP | 1 | A | 100 μs Pulse, 100 pps | |
DC Forward Current Reduction Rate | ΔIF/°C | -0.3 | mA/°C | Ta ≧ 25°C | |
LED Reverse Voltage | VR | 5 | V | - | |
Junction Temperature | TJ | 125 | °C | - | |
Output Side | Load Voltage (Peak AC/DC) | VOFF | 60 | V | - |
Continuous Load Current (Peak AC/DC) | IO | 500 | mA | - | |
On Current Reduction Rate | ΔIO/°C | -5 | mA/°C | Ta ≧ 25°C | |
Pulse On Current | Iop | 1.5 | A | t = 100 ms, Duty = 1/10 | |
Junction Temperature | TJ | 125 | °C | - | |
Input-Output Withstand Voltage (Note 1) | VI-O | 5,000 | Vrms | AC for 1 min | |
Ambient Operating Temperature | Ta | -40 to +85 | °C | Assuming No Condensation or Freezing | |
Storage Temperature | Tstg | -55 to +125 | °C | ||
Soldering Temperature Conditions | - | 260 | °C | 10 s |
(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
Items | Symbols | Model G3VM-61AY Model G3VM-61DY | Unit | Conditions | ||
---|---|---|---|---|---|---|
Input Side | LED Forward Voltage | VF | Minimum | 1.45 | V | IF = 10 mA |
Standard | 1.63 | |||||
Maximum | 1.75 | |||||
Reverse Current | IR | Maximum | 10 | μA | VR = 5 V | |
Capacity Between Terminals | CT | Standard | 40 | pF | V = 0, f = 1 MHz | |
Trigger LED Forward Current | IFT | Minimum | 0.3 | mA | IO = Continuous Load Current Rated Value | |
Maximum | 2 | |||||
Return LED Forward Current | IFC | Minimum | 0.1 | mA | IOFF = 10 μA | |
Output Side | Maximum Output On Resistance | RON | Standard | 0.6 | Ω | IF = 5 mA, IO=Continuous Load Current Rated Value The values within ( ) are values in which t < 1 s. |
Maximum | 2 | |||||
Leakage Current With Open Circuit | ILEAK | Maximum | 1 | μA | VOFF = Load Voltage Rated Value | |
Capacity Between Terminals | COFF | Standard | 130 | pF | V = 0, f = 1 MHz | |
Input-Output Capacity | CI-O | Standard | 0.8 | pF | f = 1 MHz, Vs = 0 V | |
Input-Output Capacity and Insulation Resistance | RI-O | Minimum | 1,000 | MΩ | VI-O = 500 V DC, RoH ≦ 60% | |
Standard | 108 | |||||
Turn-ON Time | tON | Standard | 0.5 | ms | RL = 200 Ω, IF = 5 mA, VDD = 10 V | |
Maximum | 1 | |||||
Turn-OFF Time | tOFF | Standard | 0.2 | |||
Maximum | 1 |
Electrical drawing for high sensitivity type electrical performance
Standard | No. of Poles and Contact Configuration | File No. |
---|---|---|
UL Certified Product (Recognized) | 1a (SPST-NO) | E80555 |
Part Number |
---|
G3VM-61AY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 195.22 ฿ 124.24 | RELAY | 1 Piece(s) | Same day |
Loading...
Application | SSR | Contact Configuration | 1a | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For PCB | Dimension height(mm) | 3.65 | Dimension width(mm) | 4.58 |
Dimension depth(mm) | 6.4 | Circuit Board Mounting | Circuit Board Hole Insertion | Load voltage (MAX)(V) | 60 |
Continuous load current (MAX) | 500mA | Rated: LED forward current | 30mA |
Please check the type/dimensions/specifications of the part G3VM-61AY in the MOS FET relayG3VM-61AY / DY series.
How can we improve?
How can we improve?