(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A finger strap made of a light resin material that does not easily damage the hardware.
Put on your finger to prevent falling.
A ring-shaped finger strap.
[Features]
· A finger strap that prevents accidental dropping by putting on your finger.
· A light resin material is used that does not scratch the main body or screen of the smartphone / digital camera.
· The ring part is a carabiner hook type.
[Applications]
· Recommended for smartphones, digital cameras, etc.
Color | Black | Specifications | Materials: POM (polyacetal)/PC (polycarbonate)/nylon (strap) | Size (W x D x H)(mm) | 105 |
---|
How can we improve?
How can we improve?